|
|
Cable GigE RJ45s/RJ45, 10,0 m, flex v2
Article no.: 11173256
|
Overview
- Gigabit Ethernet interface cable
- CAT5e
- RJ45 (screw lock) to RJ45
- suitable for cable carrier and torsion applications
- length 10,0 m
|
|
|
|
|
|
Kabel GigE RJ45s/RJ45, 10,0 m, chain
Article no.: 11150302
|
Overview
- Gigabit Ethernet interface cable
- CAT6
- RJ45 (screw lock) to RJ45
- cable carrier compatible
- length 10,0 m
|
|
|
|
|
|
Shielded cable 3 wires, 10,0 m
Article no.: 11002561
|
Overview
- shielded power cable
- M8/3-pin female connector to open wires
- cable carrier compatible
- length 10,0 m
|
|
|
|
|
|
Shielded cable 4 wires, 10,0 m
Article no.: 11008778
|
Overview
- shielded process interface cable (trigger and flash)
- M8/4-pin female connector to open wires
- cable carrier compatible
- length 10,0 m
|
|
|
|
|
|
Z-ESG 32DH1000G
Article no.: 11105006
|
Overview
- shielded process interface and power cable for Baumer VisiLine® cameras
- M8/6-pin female connector to open wires
- cable carrier compatible
- length 10,0 m
|
|
|
|
|
|
Cable GigE M12X/RJ45, STP 10.0m, flex
Article no.: 11195761
|
Overview
- Gigabit Ethernet interface cable
- CAT6A
- M12/8-pin connector, X-coded (screw lock) to RJ45
- cable carrier compatible
- length 10,0 m
|
|
|
|
|
|
Cable GigE M12X/RJ45, STP, 10.0m, flex, 90°
Article no.: 11195122
|
Overview
- Gigabit Ethernet interface cable
- CAT6A
- M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
- cable carrier compatible
- suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles)
- length 10,0 m
|
|
|
|
|
|
ESG 34JP1000GS
Article no.: 11195098
|
Overview
- shielded process interface cable
- M12/12-pin female connector to open wires
- cable carrier compatible
- suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
- length 10,0 m
|
|
|
|
|
|
ESW 33JP1000GS
Article no.: 11195095
|
Overview
- shielded process interface cable
- 90° angled M12/12-pin female connector to open wires
- cable carrier compatible
- suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
- length 10,0 m
|
|
|
|
|
|
Fiber Optical Cable SFP+/SFP+, 10,0 m
Article no.: 11214518
|
Overview
- Fiber Optical cable for 10-GigE connection
- SFP+ module to SFP+ module (direct attached)
- length 10.0 m
- Juniper Coding
|
|
|
|
|
|
Fiber Optical Cable SFP+/SFP+, 10,0 m, flex
Article no.: 11214517
|
Overview
- Fiber Optical cable for 10-GigE connection
- SFP+ module to SFP+ module (direct attached)
- cable carrier compatible
- suitable for robotic applications
- length 10.0 m
- Juniper Coding
|
|
|
|
|
|
KSG 34A/KSG45AR1000G/E
Article no.: 11700904
|
Overview
- Ethernet cable for robotic applications
- M12/4-pin male connector to RJ45
- length 10.0 m
|
|
|
|