• Immagine
  • Nome del prodotto
  • Overview

Filtrare per caratteristiche

Product group

Data interface

Cable length [m]

Suitable for operation with max 60 V (nominal 48 V)

Material

Immagine Nome del prodotto Overview
Cable GigE M12X/RJ45, STP 2.0m, flex

Articolo n..: 11185139

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock) to RJ45
    • cable carrier compatible
    • length 2,0 m
Cable Power Adapter M12/DC Connector

Articolo n..: 11048083

Overview
    • shielded adapter connection cable
    • M12/12-pin male connector to confectioned DC connector
    • length 2,0 m
    • manufactured cable: 11201118 ESG 34JP0200GS
ESG 34JP0200GS

Articolo n..: 11201118

Overview
    • shielded process interface cable
    • M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 2,0 m
ESW 33JP0200GS

Articolo n..: 11201128

Overview
    • shielded process interface cable
    • 90° angled M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 2,0 m
KSG 34A/KSG45AR0200G/E

Articolo n..: 11700903

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock) to RJ45
    • cable carrier compatible
    • length 10,0 m
    • available

Non hai trovato quello che cercavi?

In alto