• Image
  • Product name
  • Overview

Filter by attributes

Product group

Data interface

Cable length [m]

Suitable for operation with max 60 V (nominal 48 V)

Material

External diameter

Image Product name Overview
Cable GigE RJ45s/RJ45, 20,0 m, flex v2

Article no.: 11173257

Overview
    • Gigabit Ethernet interface cable
    • CAT5e
    • RJ45 (screw lock) to RJ45
    • suitable for cable carrier and torsion applications
    • length 20,0 m
Inquire
Kabel GigE RJ45s/RJ45, 20,0 m, chain

Article no.: 11150188

Overview
    • Gigabit Ethernet interface cable
    • CAT6
    • RJ45 (screw lock) to RJ45
    • cable carrier compatible
    • length 20,0 m
Inquire
Cable GigE M12X/RJ45, STP 20.0m, flex

Article no.: 11196995

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock) to RJ45
    • cable carrier compatible
    • length 20,0 m
Inquire
ESG 34JP2000GS

Article no.: 11195099

Overview
    • shielded process interface cable
    • M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 20,0 m
Inquire
ESW 33JP2000GS

Article no.: 11195096

Overview
    • shielded process interface cable
    • 90° angled M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 20,0 m
Inquire
Fiber Optical Cable XSsh/LC, IP67, 20,0m

Article no.: 11213911

Overview
    • Fiber Optical cable for 10-GigE connection, multi mode
    • SFP+ module to SFP+ module (SFP+ modules are not included and have to be ordered separately)
    • high robustness - crush resistance 2100 N/cm
    • length 20.0m
    • IP65/67 in combination with “Housing Cable Adapter SFP+/IP67”
Inquire

Did not find what you were looking for?

To the top