• Immagine
  • Nome del prodotto
  • Overview
dark field illumination
Azzera il filtro

Filtrare per caratteristiche

Product group

Product

Cable length [m]

Manufacturer

Color

Construction design

Material

Material of cover glass

Immagine Nome del prodotto Overview
FFPR-i100-W

Articolo n..: 11086540

Overview
    • flashable LED dark field illumination
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • diameter: 100 mm
ZVI-ARCUSM_24VDC_WEIß_120°

Articolo n..: 11130183

Overview
    • flashable LED dark field illumination
    • white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 120 mm

Non hai trovato quello che cercavi?

In alto