• Image
  • Product name
  • Overview

Filter by attributes

Product group

Product

Manufacturer

Color

Construction design

Material

Inner diameter

External diameter

Material of cover glass

Image Product name Overview
ZVI-HELIOS-130_IP65_weiß_80°_24VDC_M8

Article no.: 11701627

Overview
    • flashable LED ring light
    • white
    • radiation angle 80°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 134 mm
    • IP65 protection
Inquire

Did not find what you were looking for?

To the top