• Immagine
  • Nome del prodotto
  • Overview

Filtrare per caratteristiche

Product group

Data interface

Cable length [m]

Material

External diameter

Immagine Nome del prodotto Overview
Cable GigE M12X/RJ45, STP 2.0m, flex

Articolo n..: 11185139

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock) to RJ45
    • cable carrier compatible
    • length 2,0 m
Cable GigE M12X/RJ45, STP 30.0m, flex

Articolo n..: 11185190

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock) to RJ45
    • cable carrier compatible
    • length 30,0 m
Cable GigE M12X/RJ45, STP 10.0m, flex

Articolo n..: 11195761

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock) to RJ45
    • cable carrier compatible
    • length 10,0 m
Cable GigE M12X/RJ45, STP 15.0m, flex

Articolo n..: 11195762

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock) to RJ45
    • cable carrier compatible
    • length 15,0 m
Cable GigE M12X/RJ45, STP 20.0m, flex

Articolo n..: 11196995

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock) to RJ45
    • cable carrier compatible
    • length 20,0 m
Cable GigE M12X/RJ45, STP 5.0m, flex

Articolo n..: 11195760

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock) to RJ45
    • cable carrier compatible
    • length 5,0 m
Cable GigE M12X/RJ45, STP, 10.0m, flex, 90°

Articolo n..: 11195122

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles)
    • length 10,0 m
Cable GigE M12X/RJ45, STP, 5.0m, flex, 90°

Articolo n..: 11195123

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles)
    • length 5,0 m
Fiber Optical Cable SFP+/SFP+, 10,0 m

Articolo n..: 11214518

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock) to RJ45
    • cable carrier compatible
    • length 10,0 m
    • available

Fiber Optical Cable SFP+/SFP+, 10,0 m, flex

Articolo n..: 11214517

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock) to RJ45
    • cable carrier compatible
    • length 10,0 m
    • available

Fiber Optical Cable XSsh/LC, IP67, 20,0m

Articolo n..: 11213911

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock) to RJ45
    • cable carrier compatible
    • length 10,0 m
    • available

Housing Cable Adapter SFP+/IP67

Articolo n..: 11213914

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock) to RJ45
    • cable carrier compatible
    • length 10,0 m
    • available

Non hai trovato quello che cercavi?

In alto