• Immagine
  • Nome del prodotto
  • Overview
Process interface
Azzera il filtro

Filtrare per caratteristiche

Product group

Data interface

Cable length [m]

Suitable for operation with max 60 V (nominal 48 V)

Material

Immagine Nome del prodotto Overview
Cable Power Adapter M12/DC Connector

Articolo n..: 11048083

Overview
    • shielded adapter connection cable
    • M12/12-pin male connector to confectioned DC connector
    • length 2,0 m
    • manufactured cable: 11201118 ESG 34JP0200GS
Shielded cable 3 wires, 10,0 m

Articolo n..: 11002561

Overview
    • shielded power cable
    • M8/3-pin female connector to open wires
    • cable carrier compatible
    • length 10,0 m
Shielded cable 4 wires, 10,0 m

Articolo n..: 11008778

Overview
    • shielded process interface cable (trigger and flash)
    • M8/4-pin female connector to open wires
    • cable carrier compatible
    • length 10,0 m
Shielded cable 4 wires, 5,0 m

Articolo n..: 10170032

Overview
    • shielded process interface cable (trigger and flash)
    • M8/4-pin female connector to open wires
    • cable carrier compatible
    • length 5,0 m
Z-ESG 32DH0500G

Articolo n..: 11098904

Overview
    • shielded process interface and power cable for Baumer VisiLine® cameras
    • M8/6-pin female connector to open wires
    • cable carrier compatible
    • length 5,0 m
Z-ESG 32DH1000G

Articolo n..: 11105006

Overview
    • shielded process interface and power cable for Baumer VisiLine® cameras
    • M8/6-pin female connector to open wires
    • cable carrier compatible
    • length 10,0 m
Z-ESG JSFV0015

Articolo n..: 11098762

Overview
    • process interface cable for Baumer board level cameras
    • JST crimp connector, female, 8-pin to open wires
    • AWG32
    • length 0,15 m
Z-KSG 32SH0500G

Articolo n..: 11105264

Overview
    • shielded process interface cable for Baumer VisiLine® cameras
    • M8/3-pin male connector to open wires
    • cable carrier compatible
    • length 5,0 m
ESG 34JP0200GS

Articolo n..: 11201118

Overview
    • shielded process interface cable
    • M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 2,0 m
ESG 34JP0500GS

Articolo n..: 11195097

Overview
    • shielded process interface cable
    • M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 5,0 m
ESG 34JP1000GS

Articolo n..: 11195098

Overview
    • shielded process interface cable
    • M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 10,0 m
ESG 34JP2000GS

Articolo n..: 11195099

Overview
    • shielded process interface cable
    • M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 20,0 m
ESW 33JP0200GS

Articolo n..: 11201128

Overview
    • shielded process interface cable
    • 90° angled M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 2,0 m
ESW 33JP0500GS

Articolo n..: 11195094

Overview
    • shielded process interface cable
    • 90° angled M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 5,0 m
ESW 33JP1000GS

Articolo n..: 11195095

Overview
    • shielded process interface cable
    • 90° angled M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 10,0 m
ESW 33JP2000GS

Articolo n..: 11195096

Overview
    • shielded process interface cable
    • 90° angled M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 20,0 m

Non hai trovato quello che cercavi?

In alto