• Immagine
  • Nome del prodotto
  • Overview

Filtrare per caratteristiche

Product group

Product

Cable length [m]

Manufacturer

Color

Construction design

Material

Material of cover glass

Immagine Nome del prodotto Overview
FLDR-i90B-IR24

Articolo n..: 11090900

Overview
    • flashable LED ring light
    • IR 875 nm
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • diameter: 94 mm
FLFL-Si60-IR24

Articolo n..: 11095910

Overview
    • flashable LED back light
    • NIR
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 94 mm × 94 mm × 10 mm housing
ZVI-LED Spot5WFL-IR850/SPS-220

Articolo n..: 11175035

Overview
    • LED spot light
    • infrared
    • 19… 30 V
    • cable length: 0,15 m
    • diameter: 34 mm
    • adjustable glass optics for spot or broad light
    • integrated flash controller and potentiometer (brightness and exposure time)
    • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
    • maximum exposure time 220 µs (maximum frequency 35 Hz)
ZVI-RONDOLX_24VDC_IR850NM_120°

Articolo n..: 11130150

Overview
    • flashable LED ring light
    • infrared (850 nm)
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 101 mm
ZVI-RONDOLX_24VDC_IR850NM_50°

Articolo n..: 11130176

Overview
    • flashable LED ring light
    • infrared (850 nm)
    • radiation angle 50°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 101 mm

Non hai trovato quello che cercavi?

In alto