• Immagine
  • Nome del prodotto
  • Overview

Filtrare per caratteristiche

Product group

Product

Manufacturer

Color

Construction design

Material

Material of cover glass

Immagine Nome del prodotto Overview
ZVI-TOPLIGHT80_24VDC_rot617nm_30°

Articolo n..: 11135012

Overview
    • flashable LED incident light
    • red (617 nm)
    • radiation angle 30°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 87 mm × 87 mm × 20 mm housing
ZVI-TOPLINED1_24VDC_ROT617NM_30°

Articolo n..: 11130187

Overview
    • flashable LED bar light
    • red (617 nm)
    • radiation angle 30°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 78 mm × 25 mm × 23 mm housing

Non hai trovato quello che cercavi?

In alto