• Immagine
  • Nome del prodotto
  • Overview
Büchner Lichtsysteme GmbH
Azzera il filtro

Filtrare per caratteristiche

Product group

Product

Manufacturer

Color

Construction design

Material

Inner diameter

External diameter

Material of cover glass

Immagine Nome del prodotto Overview
ZVI-ARCUSM_24VDC_WEIß_120°

Articolo n..: 11130183

Overview
    • flashable LED dark field illumination
    • white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 120 mm
ZVI-HILIGHT120_24VDC_WEIß

Articolo n..: 11130182

Overview
    • flashable LED back light
    • white
    • diffuse
    • radiation angle 120°
    • diameter: 94 mm
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 127 mm × 127 mm × 20 mm housing
ZVI-HILIGHT80_24VDC_WEIß

Articolo n..: 11130181

Overview
    • flashable LED back light
    • white
    • diffuse
    • radiation angle 80°
    • diameter: 94 mm
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector
    • dimensions: 87 mm × 87 mm × 20 mm housing
ZVI-RONDOLX_24VDC_IR850NM_120°

Articolo n..: 11130150

Overview
    • flashable LED ring light
    • infrared (850 nm)
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 101 mm
ZVI-RONDOLX_24VDC_IR850NM_50°

Articolo n..: 11130176

Overview
    • flashable LED ring light
    • infrared (850 nm)
    • radiation angle 50°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 101 mm
ZVI-RONDOLX_24VDC_WEIß_120°

Articolo n..: 11130179

Overview
    • flashable LED ring light
    • white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 101 mm
ZVI-TOPLIGHT80_24VDC_rot617nm_30°

Articolo n..: 11135012

Overview
    • flashable LED incident light
    • red (617 nm)
    • radiation angle 30°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 87 mm × 87 mm × 20 mm housing
ZVI-TOPLINED1_24VDC_ROT617NM_30°

Articolo n..: 11130187

Overview
    • flashable LED bar light
    • red (617 nm)
    • radiation angle 30°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 78 mm × 25 mm × 23 mm housing
ZVI-TOPLINED1_24VDC_SHWEIß_120°

Articolo n..: 11130186

Overview
    • flashable LED bar light
    • SH white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 78 mm × 25 mm × 23 mm housing
ZVI-TOPLINED1_24VDC_WEIß_120°

Articolo n..: 11130185

Overview
    • flashable LED bar light
    • white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 78 mm × 25 mm × 23 mm housing
ZVI-HELIOS-130_IP65_weiß_80°_24VDC_M8

Articolo n..: 11701627

Overview
    • flashable LED ring light
    • white
    • radiation angle 80°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 134 mm
    • IP65 protection

Non hai trovato quello che cercavi?

In alto