• Immagine
  • Nome del prodotto
  • Overview

Filtrare per caratteristiche

Product group

Product

Manufacturer

Focal range

Format

Lens resolution

Lens mount

Immagine Nome del prodotto Overview
ZVL-Dimension_2.8/8_C

Articolo n..: 11214035

Overview
    • Carl Zeiss lens
    • 8 mm
    • F 2,8-22
    • format 4/3''
    • M.O.D. 0,102 m
    • locating screw for aperture and focus
    • C-mount
ZVL-Dimension_2/12_C

Articolo n..: 11214036

Overview
    • Carl Zeiss lens
    • 12 mm
    • F 2,0-22
    • format 4/3''
    • M.O.D. 0,101 m
    • locating screw for aperture and focus
    • C-mount
ZVL-Dimension_2/18_C

Articolo n..: 11214038

Overview
    • Carl Zeiss lens
    • 18 mm
    • F 2,0-22
    • format 4/3''
    • M.O.D. 0,090 m
    • locating screw for aperture and focus
    • C-mount
ZVL-Dimension_2/25_C

Articolo n..: 11214039

Overview
    • Carl Zeiss lens
    • 25 mm
    • F 2,0-22
    • format 4/3''
    • M.O.D. 0,152 m
    • locating screw for aperture and focus
    • C-mount
ZVL-Dimension_2/35_C

Articolo n..: 11214040

Overview
    • Carl Zeiss lens
    • 35 mm
    • F 2,0-22
    • format 4/3''
    • M.O.D. 0,209 m
    • locating screw for aperture and focus
    • C-mount
ZVL-Dimension_2/50_C

Articolo n..: 11214041

Overview
    • Carl Zeiss lens
    • 50 mm
    • F 2,0-22
    • format 4/3''
    • M.O.D. 0,311 m
    • locating screw for aperture and focus
    • C-mount
ZVL-Interlock_Compact_2.4/25_M42

Articolo n..: 11209332

Overview
    • Carl Zeiss lens
    • 25 mm
    • F 2,4-22
    • format 43 mm
    • M.O.D. 0,25 m
    • locating screw for aperture and focus
    • M42-mount
ZVL-Interlock_Compact_2.4/85_M42

Articolo n..: 11209334

Overview
    • Carl Zeiss lens
    • 85 mm
    • F 2,4-22
    • format 43 mm
    • M.O.D. 0,8 m
    • locating screw for aperture and focus
    • M42-mount
ZVL-Interlock_Compact_2.8/21_M42

Articolo n..: 11209330

Overview
    • Carl Zeiss lens
    • 21 mm
    • F 2,8-22
    • format 43 mm
    • M.O.D. 0,25 m
    • locating screw for aperture and focus
    • M42-mount
ZVL-Interlock_Compact_2/35_M42

Articolo n..: 11209333

Overview
    • Carl Zeiss lens
    • 35 mm
    • F 2,0-22
    • format 43 mm
    • M.O.D. 0,3 m
    • locating screw for aperture and focus
    • M42-mount
ZVL-Interlock_Compact_2/50_M42

Articolo n..: 11209319

Overview
    • Carl Zeiss lens
    • 50 mm
    • F 2,0-22
    • format 43 mm
    • M.O.D. 0,45 m
    • locating screw for aperture and focus
    • M42-mount

Non hai trovato quello che cercavi?

In alto