• Immagine
  • Nome del prodotto
  • Overview

Filtrare per caratteristiche

Product group

Product

Cable length [m]

Manufacturer

Color

Construction design

Material

Immagine Nome del prodotto Overview
ZVI-LED Spot5WFL-B/SPS-220

Articolo n..: 11175036

Overview
    • LED spot light
    • blue
    • 19… 30 V
    • cable length: 0,15 m
    • diameter: 34 mm
    • adjustable glass optics for spot or broad light
    • integrated flash controller and potentiometer (brightness and exposure time)
    • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
    • maximum exposure time 220 µs (maximum frequency 35 Hz)
ZVI-LED Spot5WFL-IR850/SPS-220

Articolo n..: 11175035

Overview
    • LED spot light
    • infrared
    • 19… 30 V
    • cable length: 0,15 m
    • diameter: 34 mm
    • adjustable glass optics for spot or broad light
    • integrated flash controller and potentiometer (brightness and exposure time)
    • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
    • maximum exposure time 220 µs (maximum frequency 35 Hz)
ZVI-LED Spot5WFL-R/SPS-220

Articolo n..: 11175034

Overview
    • LED spot light
    • red
    • 19… 30 V
    • cable length: 0,15 m
    • diameter: 34 mm
    • adjustable glass optics for spot or broad light
    • integrated flash controller and potentiometer (brightness and exposure time)
    • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable (11175008))
    • maximum exposure time 220 µs (maximum frequency 35 Hz)
ZVI-LED Spot5WFL-W/SPS-220

Articolo n..: 11175031

Overview
    • LED spot light
    • white
    • 19… 30 V
    • cable length: 0,15 m
    • diameter: 34 mm
    • adjustable glass optics for spot or broad light
    • integrated flash controller and potentiometer (brightness and exposure time)
    • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable illumination (11175008))
    • maximum exposure time 220 µs (maximum frequency 35 Hz)
ZVI-LUMIMAX T1 AdapterCable Illumination

Articolo n..: 11175008

Overview
    • adapter cable to connect LUMIMAX Spot5W illuminations to M12/12-pin connector
    • suitable for VeriSens, VCXG.I and VLXT

Non hai trovato quello che cercavi?

In alto