• Immagine
  • Nome del prodotto
  • Overview
Lens accessories
Azzera il filtro

Filtrare per caratteristiche

Product group

Product

Manufacturer

Material

Immagine Nome del prodotto Overview
Adapter CS- / C-Mount

Articolo n..: 11163782

Overview
    • Lens mount adapter CS- to C-Mount
Adapter M58 / C-Mount

Articolo n..: 11115198

Overview
    • Adapter M58 / C-mount
Adapter M58 / F-Mount

Articolo n..: 11117852

Overview
    • Adapter M58 / F-mount
Adapter M58 / M42x1-Mount (26,8 mm)

Articolo n..: 11127232

Overview
    • Adapter M58 / M42x1-mount (26,8 mm)
Adapter M58 / M42x1-Mount (45,5 mm)

Articolo n..: 11137781

Overview
    • Adapter M58 / M42x1-mount (45,5 mm)
Adapter M58 / M42x1-Mount (9,9 mm)

Articolo n..: 11115200

Overview
    • Adapter M58 / M42x1-mount (26,8 mm)
Adapter TFL-Mount / C-Mount

Articolo n..: 11702566

Overview
    • Lens mount adapter from TFL-mount (camera) to C-Mount (lens)
Close-up ring set ZVS-FP-RGST six-piece

Articolo n..: 11010529

Overview
    • Close-up ring set ZVS-FP-RGST six-piece 0,5, 1, 5, 10, 20, 40 mm
Filter <780nm block 1“-32 H2,5mm

Articolo n..: 11095023

Overview
    • daylight blocking filter up to 780nm
    • screwable into C-mount housing (independend from lens)
Filter CL/27 (R2) ROT PENTAX

Articolo n..: 11006551

Overview
    • Ricoh color filter (red)
Filter IR Cut, screwable

Articolo n..: 11008790

Overview
    • IR - blocking filter for C-mount cameras
    • screwable
Filter Pol PENTAX PL27

Articolo n..: 11092000

Overview
    • Ricoh polarization filter
    • linear
    • filter thread
MX C-Mount Kit Color

Articolo n..: 11097380

Overview
    • content: C-mount adapter, sealings, screws, retaining bracket, spacers, IR Cut filter
    • sealing depends on camera model
MX C-Mount Kit Mono

Articolo n..: 11097369

Overview
    • content: C-mount adapter, sealings, screws, retaining bracket, spacers, cover glass
    • sealing depends on camera model
MX S-Mount Kit Color

Articolo n..: 11117915

Overview
    • content: S-mount adapter, sealings, screws, retaining bracket, spacers, IR Cut filter
    • sealing depends on camera model
MX S-Mount Kit Mono

Articolo n..: 11117913

Overview
    • content: S-mount adapter, sealings, screws, retaining bracket, spacers, cover glass
    • sealing depends on camera model
Set Filter <780nm block 1"-32 H2,5mm

Articolo n..: 11097576

Overview
    • daylight blocking filter up to 780nm
    • screwable into C-mount housing (independend from lens)
    • set with screw-in tool
ZVF-Filter Holder Mounting Tool

Articolo n..: 11177601

Overview
    • Mounting tool to screw in filter holders
ZVF-Filter Pol. VeriSens ID CS XF

Articolo n..: 11161075

Overview
    • Attachable polarization filter for VeriSens ID, CS and XF series
    • Only to use with white illumination. Please note that only about 20% of the light reaches the image sensor when a polarization filter is used.
ZVI-FILTER POL. PL30.5 C91353

Articolo n..: 11175428

Overview
    • Ricoh polarization filter
    • linear
    • filter thread M30.5
ZVI-Filter Pol. PL40.5 C91301

Articolo n..: 11167713

Overview
    • Ricoh polarization filter
    • linear
    • filter thread M40.5
ZVK-IR/UV Filter Sealing Pack 1.19*10.82

Articolo n..: 11177568

Overview
    • 5 IR/UV cut filters and sealings for VCX cameras with Sony IMX174 and IMX249 sensors to install a filter in monochrome models
    • The exchange causes a modification of the optical distance and makes the focal flange distance longer. Please check the suitability of the chosen lens.
ZVK-IR/UV Filter Sealing Pack 1.63*11.3

Articolo n..: 11177566

Overview
    • 5 IR/UV cut filters and sealings for VCX cameras with ONSemi Python2000 and Python5000 sensors to install a filter in monochrome models
    • The exchange causes a modification of the optical distance and makes the focal flange distance longer. Please check the suitability of the chosen lens.
ZVK-IR/UV Filter Sealing Pack 1.63*8.36

Articolo n..: 11177569

Overview
    • 5 IR/UV cut filters and sealings for VCX cameras with ONSemi Python300, Python500 and Python1300 sensors to install a filter in monochrome models
    • The exchange causes a modification of the optical distance and makes the focal flange distance longer. Please check the suitability of the chosen lens.
ZVK-IR/UV Filter Sealing Pack 2.06*13.71

Articolo n..: 11177567

Overview
    • 5 IR/UV cut filters and sealings for VCX cameras with Sony IMX253, IMX304, IMX255 and IMX267 sensors to install a filter in monochrome models
    • The exchange causes a modification of the optical distance and makes the focal flange distance longer. Please check the suitability of the chosen lens.
ZVK-IR/UV Filter Sealing Pack 2.06*9.83

Articolo n..: 11177565

Overview
    • 5 IR/UV cut filters and sealings for VCX cameras with Sony IMX250 and IMX265 sensors to install a filter in monochrome models
    • The exchange causes a modification of the optical distance and makes the focal flange distance longer. Please check the suitability of the chosen lens.
ZVK-Sealing Pack 2.41*10.82mm

Articolo n..: 11177212

Overview
    • 5 sealings for VCX cameras with Sony IMX174 and IMX249 sensors to install instead of the filter in color models
    • The exchange causes a modification of the optical distance and makes the focal flange distance shorter. Please check the suitability of the chosen lens.
ZVK-Sealing Pack 2.41*14.07mm

Articolo n..: 11177564

Overview
    • 5 sealings for VCX cameras with Sony IMX183 sensor to install instead of the filter in color models
    • The exchange causes a modification of the optical distance and makes the focal flange distance shorter. Please check the suitability of the chosen lens.
ZVK-Sealing Pack 3.05*11.3mm

Articolo n..: 11177214

Overview
    • 5 sealings for VCX cameras with ONSemi Python2000 and Python5000 sensors to install instead of the filter in color models
    • The exchange causes a modification of the optical distance and makes the focal flange distance shorter. Please check the suitability of the chosen lens.
ZVK-Sealing Pack 3.05*13.71mm

Articolo n..: 11177213

Overview
    • 5 sealings for VCX cameras with Sony IMX253, IMX304, IMX255 and IMX267 sensors to install instead of the filter in color models
    • The exchange causes a modification of the optical distance and makes the focal flange distance shorter. Please check the suitability of the chosen lens.

Non hai trovato quello che cercavi?

In alto