• Immagine
  • Nome del prodotto
  • Overview

Filtrare per caratteristiche

Product group

Data interface

Cable length [m]

Suitable for operation with max 60 V (nominal 48 V)

Material

Immagine Nome del prodotto Overview
ESG 34JP0200GS

Articolo n..: 11201118

Overview
    • shielded process interface cable
    • M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 2,0 m
ESG 34JP0500GS

Articolo n..: 11195097

Overview
    • shielded process interface cable
    • M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 5,0 m
ESG 34JP1000GS

Articolo n..: 11195098

Overview
    • shielded process interface cable
    • M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 10,0 m
ESG 34JP2000GS

Articolo n..: 11195099

Overview
    • shielded process interface cable
    • M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 20,0 m
ESW 33JP0200GS

Articolo n..: 11201128

Overview
    • shielded process interface cable
    • 90° angled M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 2,0 m
ESW 33JP0500GS

Articolo n..: 11195094

Overview
    • shielded process interface cable
    • 90° angled M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 5,0 m
ESW 33JP1000GS

Articolo n..: 11195095

Overview
    • shielded process interface cable
    • 90° angled M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 10,0 m
ESW 33JP2000GS

Articolo n..: 11195096

Overview
    • shielded process interface cable
    • 90° angled M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 20,0 m

Non hai trovato quello che cercavi?

In alto