• Immagine
  • Nome del prodotto
  • Sensor data
  • Data interface
  • Auto Functions
  • Process Synchronization
  • Time synchronization IEEE 1588

Filtrare per caratteristiche

Product group

Resolution

Frame rate

Data interface

Power supply

Protection class

Mono/Color

Sensor

Pixel size

Sensor type

Shutter type

Operating temperature

Immagine Nome del prodotto Sensor data Data interface Auto Functions Process Synchronization Time synchronization IEEE 1588
LXC-120M

Articolo n..: 11148663

Sensor data
  • ams (CMOSIS) CMV12000
  • Mono
  • APS-C CMOS
  • Global shutter
  • 4096 × 3072 px
  • 5.5 × 5.5 µm
  • 63 fps
Data interface
  • Camera Link® Full
LXG-120C

Articolo n..: 11117847

Sensor data
  • ams (CMOSIS) CMV12000
  • Color
  • APS-C CMOS
  • Global shutter
  • 4096 × 3072 px
  • 5.5 × 5.5 µm
  • 19 fps
Data interface
  • Dual Gigabit Ethernet
LXG-120M

Articolo n..: 11117846

Sensor data
  • ams (CMOSIS) CMV12000
  • Mono
  • APS-C CMOS
  • Global shutter
  • 4096 × 3072 px
  • 5.5 × 5.5 µm
  • 19 fps
Data interface
  • Dual Gigabit Ethernet
VQXT-120C.HS

Articolo n..: 11185753

Sensor data
  • ams (CMOSIS) CMV12000
  • Color
  • APS-C CMOS
  • Global shutter
  • 4096 × 3068 px
  • 5.5 × 5.5 µm
  • 335 fps
Data interface
  • 10 GigE
VQXT-120M.HS

Articolo n..: 11185752

Sensor data
  • ams (CMOSIS) CMV12000
  • Mono
  • APS-C CMOS
  • Global shutter
  • 4096 × 3068 px
  • 5.5 × 5.5 µm
  • 335 fps
Data interface
  • 10 GigE

Non hai trovato quello che cercavi?

In alto