• Immagine
  • Nome del prodotto
  • Sensor data
  • Data interface
  • Auto Functions
  • Process Synchronization
  • Time synchronization IEEE 1588
onsemi MT9P031
Azzera il filtro

Filtrare per caratteristiche

Product group

Resolution

Frame rate

Data interface

Power supply

Protection class

Mono/Color

Sensor

Pixel size

Sensor type

Shutter type

Operating temperature

Auto Functions

Image Pre-processing

Process Synchronization

Immagine Nome del prodotto Sensor data Data interface Auto Functions Process Synchronization Time synchronization IEEE 1588
VEXG-52C.R

Articolo n..: 11185977

Sensor data
  • onsemi MT9P031
  • Color
  • 1/2.5″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 2592 × 1944 px
  • 2.2 × 2.2 µm
  • 14 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • White Balance Auto
Process Synchronization
  • Debouncer
VEXG-52M.R

Articolo n..: 11185978

Sensor data
  • onsemi MT9P031
  • Mono
  • 1/2.5″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 2592 × 1944 px
  • 2.2 × 2.2 µm
  • 14 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • White Balance Auto
Process Synchronization
  • Debouncer

Non hai trovato quello che cercavi?

In alto