|
|
VCXG-82C
Articolo n..: 11702862
|
Sensor data
- Sony IMX546 Gen4
- Color
- 2/3″ CMOS
- Global shutter
- 2848 × 2832 px
- 2.74 × 2.74 µm
- 15 fps
|
Data interface
|
Auto Functions
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-82C.I
Articolo n..: 11703346
|
Sensor data
- Sony IMX546 Gen4
- Color
- 2/3″ CMOS
- Global shutter
- 2848 × 2832 px
- 2.74 × 2.74 µm
- 15 fps
|
Data interface
|
Auto Functions
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-82M
Articolo n..: 11702861
|
Sensor data
- Sony IMX546 Gen4
- Mono
- 2/3″ CMOS
- Global shutter
- 2848 × 2832 px
- 2.74 × 2.74 µm
- 15 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-82M.I
Articolo n..: 11703347
|
Sensor data
- Sony IMX546 Gen4
- Mono
- 2/3″ CMOS
- Global shutter
- 2848 × 2832 px
- 2.74 × 2.74 µm
- 15 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-91C
Articolo n..: 11173819
|
Sensor data
- Sony IMX267 Gen2
- Color
- 1″ CMOS
- Global shutter
- 4096 × 2160 px
- 3.45 × 3.45 µm
- 13 fps
|
Data interface
|
Auto Functions
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-91M
Articolo n..: 11173890
|
Sensor data
- Sony IMX267 Gen2
- Mono
- 1″ CMOS
- Global shutter
- 4096 × 2160 px
- 3.45 × 3.45 µm
- 13 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXU-201C.R
Articolo n..: 11172632
|
Sensor data
- Sony IMX183
- Color
- 1″ CMOS
- Rolling shutter
- Global reset shutter
- 5472 × 3648 px
- 2.4 × 2.4 µm
- 15 fps
|
Data interface
|
Auto Functions
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXU-201M.R
Articolo n..: 11184368
|
Sensor data
- Sony IMX183
- Mono
- 1″ CMOS
- Rolling shutter
- Global reset shutter
- 5472 × 3648 px
- 2.4 × 2.4 µm
- 15 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VLXN-650M.I.JP
Articolo n..: 11703473
|
Sensor data
- Gpixel GMAX3265
- Mono
- 2.3″ CMOS
- Global shutter
- 9344 × 7000 px
- 3.2 × 3.2 µm
- 18 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|
|
|
VLXT-650C.I
Articolo n..: 11700655
|
Sensor data
- Gpixel GMAX3265
- Color
- 2.3″ CMOS
- Global shutter
- 9344 × 7000 px
- 3.2 × 3.2 µm
- 18 fps
|
Data interface
|
Auto Functions
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|
|
|
VLXT-650C.I.EF
Articolo n..: 11701461
|
Sensor data
- Gpixel GMAX3265
- Color
- 2.3″ CMOS
- Global shutter
- 9344 × 7000 px
- 3.2 × 3.2 µm
- 18 fps
|
Data interface
|
Auto Functions
- Gain Auto
- Exposure Auto
- Color Transformation Auto
- White Balance Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- RS232
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|
|
|
VLXT-650M.I
Articolo n..: 11700653
|
Sensor data
- Gpixel GMAX3265
- Mono
- 2.3″ CMOS
- Global shutter
- 9344 × 7000 px
- 3.2 × 3.2 µm
- 18 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|
|
|
VLXT-650M.I.EF
Articolo n..: 11701462
|
Sensor data
- Gpixel GMAX3265
- Mono
- 2.3″ CMOS
- Global shutter
- 9344 × 7000 px
- 3.2 × 3.2 µm
- 18 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|
|
|
VEXG-52C.R
Articolo n..: 11185977
|
Sensor data
- onsemi MT9P031
- Color
- 1/2.5″ CMOS
- Rolling shutter
- Global reset shutter
- 2592 × 1944 px
- 2.2 × 2.2 µm
- 14 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
|
|
|
|
|
|
|
VEXG-52M.R
Articolo n..: 11185978
|
Sensor data
- onsemi MT9P031
- Mono
- 1/2.5″ CMOS
- Rolling shutter
- Global reset shutter
- 2592 × 1944 px
- 2.2 × 2.2 µm
- 14 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
|
|
|
|
|
|
|
LXC-500C
Articolo n..: 11188974
|
Sensor data
- ams (CMOSIS) CMV50000
- Color
- 35 mm CMOS
- Global shutter
- 7920 × 6004 px
- 4.6 × 4.6 µm
- 15 fps
|
Data interface
|
|
|
|
|
|
|
|
|
LXC-500M
Articolo n..: 11188975
|
Sensor data
- ams (CMOSIS) CMV50000
- Mono
- 35 mm CMOS
- Global shutter
- 7920 × 6004 px
- 4.6 × 4.6 µm
- 15 fps
|
Data interface
|
|
|
|
|
|
|
|
|
LXG-120C
Articolo n..: 11117847
|
Sensor data
- ams (CMOSIS) CMV12000
- Color
- APS-C CMOS
- Global shutter
- 4096 × 3072 px
- 5.5 × 5.5 µm
- 19 fps
|
Data interface
|
|
|
|
|
|
|
|
|
LXG-120M
Articolo n..: 11117846
|
Sensor data
- ams (CMOSIS) CMV12000
- Mono
- APS-C CMOS
- Global shutter
- 4096 × 3072 px
- 5.5 × 5.5 µm
- 19 fps
|
Data interface
|
|
|
|
|
|
|
|
|
LXG-200C
Articolo n..: 11117849
|
Sensor data
- ams (CMOSIS) CMV20000
- Color
- 35 mm CMOS
- Global shutter
- 5120 × 3840 px
- 6.4 × 6.4 µm
- 12 fps
|
Data interface
|
|
|
|
|
|
|
|
|
LXG-200M
Articolo n..: 11117848
|
Sensor data
- ams (CMOSIS) CMV20000
- Mono
- 35 mm CMOS
- Global shutter
- 5120 × 3840 px
- 6.4 × 6.4 µm
- 12 fps
|
Data interface
|
|
|
|
|
|
|
|
|
VCXG-65C.R
Articolo n..: 11175750
|
Sensor data
- Sony IMX178
- Color
- 1/1.8″ CMOS
- Rolling shutter
- Global reset shutter
- 3072 × 2048 px
- 2.4 × 2.4 µm
- 19 fps
|
Data interface
|
Auto Functions
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Trigger via Action CMD (GigE)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-65M.R
Articolo n..: 11175757
|
Sensor data
- Sony IMX178
- Mono
- 1/1.8″ CMOS
- Rolling shutter
- Global reset shutter
- 3072 × 2048 px
- 2.4 × 2.4 µm
- 19 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Trigger via Action CMD (GigE)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|