|
|
VCXG-201C.R.I.XT
Articolo n..: 11702886
|
Sensor data
- Sony IMX183
- Color
- 1″ CMOS
- Rolling shutter
- Global reset shutter
- 5472 × 3648 px
- 2.4 × 2.4 µm
- 6 fps
|
Data interface
|
Auto Functions
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-201M.R.I.XT
Articolo n..: 11702884
|
Sensor data
- Sony IMX183
- Mono
- 1″ CMOS
- Rolling shutter
- Global reset shutter
- 5472 × 3648 px
- 2.4 × 2.4 µm
- 6 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|