• Immagine
  • Nome del prodotto
  • Sensor data
  • Data interface
  • Auto Functions
  • Process Synchronization
  • Time synchronization IEEE 1588
Sony IMX252 Gen2
Azzera il filtro

Filtrare per caratteristiche

Product group

Resolution

Frame rate

Data interface

Power supply

Protection class

Mono/Color

Sensor

Pixel size

Sensor type

Shutter type

Operating temperature

Auto Functions

Image Pre-processing

Acquisition / Interface

Process Synchronization

Immagine Nome del prodotto Sensor data Data interface Auto Functions Process Synchronization Time synchronization IEEE 1588
VCXU-31C

Articolo n..: 11165813

Sensor data
  • Sony IMX252 Gen2
  • Color
  • 1/1.8″ CMOS
  • Global shutter
  • 2048 × 1536 px
  • 3.45 × 3.45 µm
  • 114 fps
Data interface
  • USB 3.0
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
VCXU-31M

Articolo n..: 11165812

Sensor data
  • Sony IMX252 Gen2
  • Mono
  • 1/1.8″ CMOS
  • Global shutter
  • 2048 × 1536 px
  • 3.45 × 3.45 µm
  • 117 fps
Data interface
  • USB 3.0
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source

Non hai trovato quello che cercavi?

In alto