|
|
VCXG-04C
Articolo n..: 11183217
|
Sensor data
- Sony IMX287 Gen2
- Color
- 1/2.9″ CMOS
- Global shutter
- 720 × 540 px
- 6.9 × 6.9 µm
- 318 fps
|
Data interface
|
Auto Functions
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-04M
Articolo n..: 11183216
|
Sensor data
- Sony IMX287 Gen2
- Mono
- 1/2.9″ CMOS
- Global shutter
- 720 × 540 px
- 6.9 × 6.9 µm
- 318 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXU-04C
Articolo n..: 11183219
|
Sensor data
- Sony IMX287 Gen2
- Color
- 1/2.9″ CMOS
- Global shutter
- 720 × 540 px
- 6.9 × 6.9 µm
- 430 fps
|
Data interface
|
Auto Functions
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXU-04M
Articolo n..: 11183218
|
Sensor data
- Sony IMX287 Gen2
- Mono
- 1/2.9″ CMOS
- Global shutter
- 720 × 540 px
- 6.9 × 6.9 µm
- 431 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|