• Immagine
  • Nome del prodotto
  • Sensor data
  • Data interface
  • Auto Functions
  • Process Synchronization
  • Time synchronization IEEE 1588

Filtrare per caratteristiche

Product group

Resolution

Frame rate

Data interface

Power supply

Protection class

Mono/Color

Sensor

Pixel size

Sensor type

Shutter type

Operating temperature

Immagine Nome del prodotto Sensor data Data interface Auto Functions Process Synchronization Time synchronization IEEE 1588
LXG-120C

Articolo n..: 11117847

Sensordaten
  • ams (CMOSIS) CMV12000
  • Farbe
  • APS-C CMOS
  • Global shutter
  • 4096 × 3072 px
  • 5.5 × 5.5 µm
  • 19 fps
Datenschnittstelle
  • Dual Gigabit Ethernet
LXG-120M

Articolo n..: 11117846

Sensordaten
  • ams (CMOSIS) CMV12000
  • Mono
  • APS-C CMOS
  • Global shutter
  • 4096 × 3072 px
  • 5.5 × 5.5 µm
  • 19 fps
Datenschnittstelle
  • Dual Gigabit Ethernet
LXG-40NIR

Articolo n..: 11137901

Sensordaten
  • ams (CMOSIS) CMV4000 V3
  • NIR
  • 1″ CMOS
  • Global shutter
  • 2048 × 2048 px
  • 5.5 × 5.5 µm
  • 59 fps
Datenschnittstelle
  • Dual Gigabit Ethernet
LXG-500C

Articolo n..: 11188976

Sensordaten
  • ams (CMOSIS) CMV50000
  • Farbe
  • 35 mm CMOS
  • Global shutter
  • 7920 × 6004 px
  • 4.6 × 4.6 µm
  • 5 fps
Datenschnittstelle
  • Dual Gigabit Ethernet
LXG-500M

Articolo n..: 11188977

Sensordaten
  • ams (CMOSIS) CMV50000
  • Mono
  • 35 mm CMOS
  • Global shutter
  • 7920 × 6004 px
  • 4.6 × 4.6 µm
  • 5 fps
Datenschnittstelle
  • Dual Gigabit Ethernet
LXG-80C

Articolo n..: 11125118

Sensordaten
  • ams (CMOSIS) CMV8000
  • Farbe
  • 4/3″ CMOS
  • Global shutter
  • 3360 × 2496 px
  • 5.5 × 5.5 µm
  • 29 fps
Datenschnittstelle
  • Dual Gigabit Ethernet
LXG-80M

Articolo n..: 11125117

Sensordaten
  • ams (CMOSIS) CMV8000
  • Mono
  • 4/3″ CMOS
  • Global shutter
  • 3360 × 2496 px
  • 5.5 × 5.5 µm
  • 29 fps
Datenschnittstelle
  • Dual Gigabit Ethernet
LXG-200C

Articolo n..: 11117849

Sensordaten
  • ams (CMOSIS) CMV20000
  • Farbe
  • 35 mm CMOS
  • Global shutter
  • 5120 × 3840 px
  • 6.4 × 6.4 µm
  • 12 fps
Datenschnittstelle
  • Dual Gigabit Ethernet
LXG-200M

Articolo n..: 11117848

Sensordaten
  • ams (CMOSIS) CMV20000
  • Mono
  • 35 mm CMOS
  • Global shutter
  • 5120 × 3840 px
  • 6.4 × 6.4 µm
  • 12 fps
Datenschnittstelle
  • Dual Gigabit Ethernet
LXG-20C

Articolo n..: 11137904

Sensor data
  • ams (CMOSIS) CMV2000 V3
  • Color
  • 2/3″ CMOS
  • Global shutter
  • 2048 × 1088 px
  • 5.5 × 5.5 µm
  • 111 fps
Data interface
  • Dual Gigabit Ethernet
LXG-20M

Articolo n..: 11137903

Sensor data
  • ams (CMOSIS) CMV2000 V3
  • Mono
  • 2/3″ CMOS
  • Global shutter
  • 2048 × 1088 px
  • 5.5 × 5.5 µm
  • 111 fps
Data interface
  • Dual Gigabit Ethernet
LXG-20NIR

Articolo n..: 11137906

Sensor data
  • ams (CMOSIS) CMV2000 V3
  • NIR
  • 2/3″ CMOS
  • Global shutter
  • 2048 × 1088 px
  • 5.5 × 5.5 µm
  • 111 fps
Data interface
  • Dual Gigabit Ethernet
LXG-250C

Articolo n..: 11150457

Sensor data
  • onsemi PYTHON 25K
  • Color
  • APS-H CMOS
  • Global shutter
  • 5120 × 5120 px
  • 4.5 × 4.5 µm
  • 9 fps
Data interface
  • Dual Gigabit Ethernet
LXG-250M

Articolo n..: 11150444

Sensor data
  • onsemi PYTHON 25K
  • Mono
  • APS-H CMOS
  • Global shutter
  • 5120 × 5120 px
  • 4.5 × 4.5 µm
  • 9 fps
Data interface
  • Dual Gigabit Ethernet
LXG-40C

Articolo n..: 11137900

Sensor data
  • ams (CMOSIS) CMV4000 V3
  • Color
  • 1″ CMOS
  • Global shutter
  • 2048 × 2048 px
  • 5.5 × 5.5 µm
  • 59 fps
Data interface
  • Dual Gigabit Ethernet
LXG-40M

Articolo n..: 11137897

Sensor data
  • ams (CMOSIS) CMV4000 V3
  • Mono
  • 1″ CMOS
  • Global shutter
  • 2048 × 2048 px
  • 5.5 × 5.5 µm
  • 59 fps
Data interface
  • Dual Gigabit Ethernet

Non hai trovato quello che cercavi?

In alto