22-mar-2017

Baumer presents the next MAGRES magnetic absolute encoder generation
G-0254-1-DCH-EAM580_EAM360.jpg
Outstandingly robust magnetic absolute encoders of the MAGRES series by sensor expert Baumer ensure absolute reliability and precise positioning

The outstandingly robust magnetic absolute encoders of the MAGRES series by sensor expert Baumer have been reliably standing the test of time under harshest conditions throughout the world. Next encoder generation MAGRES EAM580 and EAM360 merges such proven robustness with ultimate precision. Their maximum angular accuracy of 0.15° ensures absolute reliability and precise positioning for ultimate process control which previously often required optical encoders.   

The multi-purpose encoder family in 58 and 36 mm size includes a huge variety of product variants in mechanical design, connection technology and interface connectivity offering users maximum flexibility in choosing the matching sensor. Thanks to their compact size, MAGRES encoders fit into tightest spots. EAM580 with PROFINET supporting the latest communication standards and OPC UA is ideally prepared to make IoT a reality.  

For ultimate reliability, the encoder-integrated firmware was designed to comply with EN13849 requirements. In favor of this, functional safety systems up to PLd level are allowed to integrate the encoders as standard components. The encoders are available with redundant sensing and output two position values via CANopen for plausibility evaluation in the master controller.  

Integer part of the new robust magnetic encoder generation is the R series with EAM580R and EAM360R. The E1-compliant design for high electromagnetic compatibility, with IP 67 protection and C5-M corrosion resistance is uncompromising durable in demanding outdoor use, for example in mobile automation. In addition, their 0.5 mm2 wire core cross-section is fully compatible to automotive connection technology.

Press download

Further information

Press contact
In alto