Per poter progettare il sito in modo sempre più ottimale, utilizziamo i cookie. Questi cookie raccolgono anche dati sul vostro utilizzo. Se non siete d'accordo, deselezionate questa opzione nel campo "Statistiche e marketing" qui sotto. Potete ritirare il vostro consenso in modo informale in qualsiasi momento. Ulteriori informazioni su questo argomento sono disponibili nella dichiarazione di protezione dei dati.
Obbligatorio
Questi cookie sono necessari solo per garantire la funzionalità del sito.
Tracciamento statistico/utente
Memorizzazione dei dati comportamentali degli utenti a fini analitici e statistici.
Reliable media supply using level switches (pump dry-run protection).
Optimal operation thanks to fast temperature detection
Fast temperature measurement to improve control loops for quality assurance and reduced energy consumption. The shorter the response time of the temperature sensor, the faster the trigger of the heating valve. This allows for low safety margins and in parallel for lowering the overall temperature level. Doing so will save energy and cut down impairments of product taste.
IO-Link Dual Channel for fast commissioning and valuable additional data
Customer-specific immersion depth
Suitable for the regulation of the heating and cooling circuit and for monitoring the pasteurization processes
Sustainable safety
Accurate flow measurement ensures holding times being precisely kept . Accurate flow rate adjustments enable the implementation of overall control concepts for increased system capacity.
No energy loss thanks to a continuous measuring tube without constrictions
3-A Sanitary Standards, FDA compliance
Different process connections, liner and tube diameters DN 3 ... 100
Optimum cleaning management
Ultra-accurate pressure measurement at the heat exchanger's inlet and outlet allows for predictive cleaning of the heat exchanger. The more accurate the sensor, the faster it indicates when the pressure of the treated products falls below that of the heating/cooling medium.
3-A sanitary standards, FDA-compliant, EHEDG-certified
CIP- and SIP-capable
Versions available for high media temperatures (200 °C)
Absolute pressure, relative pressure, and vacuum measurement
Fast commissioning, valuable additional data thanks to digital IO-Link interface
Pressure measuring ranges from -1 ... 0 bar to 0 ... 40 bar
Built for heat exchanger automation
Rugged sensors in robust stainless steel housings
Compact sensors for tight installation space
Condensation - resistant
Vibration-resistant
Protected electronics for continuous operation in high-temperature environments
Temperature-compensated pressure measurement
Fast-responding, coreless solenoid coils without temperature effects
The sensors of the CombiSeries family featuring large displays for readout of temperature, pressure, conductivity and flow measurement: Intuitive operation and status display by changing background color
Hygienic design for safe operation and easy cleaning
Any questions?
Arrange an appointment free of charge with one of our experts.