In order to be able to design the site optimally and continuously improve it, we use cookies. Among other things, these cookies also collect data on your usage behaviour. If you do not agree, please deselect this option in the "Statistics and Marketing" field below. You can withdraw your consent informally at any time. Further information on this and your rights in connection with the integration of cookies can be found in the data protection declaration.
Obbligatorio
Questi cookie sono necessari solo per garantire la funzionalità del sito.
Tracciamento statistico/utente
Memorizzazione dei dati comportamentali degli utenti a fini analitici e statistici.
Linearized characteristic curve facilitates the implementation in the software.
High control quality due to high dynamic resolution increases production speed. At the same time, the mechanical stress on the packaging materials and the machine noise are reduced.
A dual channel sensor (analog / digital and IO-Link) for all machine generations and system architectures.
High machine performance, as dancer position is controlled with a measuring signal and the label end / label tearing is detected in parallel via a switching signal.
Adjustable sound beam width increases flexibility of mechanical construction of the machine
A combination of the shortest blind region and extensive range offers new opportunities for machine construction and simplifies the design process.
High machine performance, as dancer position is controlled with a measuring signal and the label end / label tearing is simultaneously detected via the angle measurement.
High control quality due to high dynamic resolution increases production speed. At the same time, the mechanical stress on the packaging materials and the machine noise are reduced.