기술 데이터
General data
Type
  • Leakage sensor
Light source
  • Pulsed red LED
Output indicator
  • LED orange
Light indicator
  • LED green
Sensitivity adjustment
  • No
Wave length
  • 875 nm
Measurement type
  • Contact with medium
Electrical data
Response time / release time
  • < 1 ms
Voltage supply range +Vs
  • 12 … 24 VDC
Current consumption max. (no load)
  • 30 mA
Voltage drop Vd
  • < 1 VDC
Output function
  • Normally closed (NC)
Output circuit
  • PNP
Output current
  • < 50 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 23 mm
Height / length
  • 10,5 mm
Depth
  • 37,2 mm
Type
  • Rectangular
Material (sensing device)
  • PFA
Housing material
  • PFA / PVC
Connection types
  • Cable 3 pin, 5 m
Ambient conditions
Operating temperature
  • -25 … +50 °C
Protection class
  • IP 67

다운로드
Data sheet
Quickstart
Certificates / approvals
3D CAD / CAE

도면
Drawings
Connection diagram

부속품
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

제품번호: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

맨 위로