• Image
  • Product name
  • Measurement technology
  • Function
  • Features

Filter by attributes

Measurement technology

Function

Compliance and approvals

Image Product name Measurement technology Function Features
U300.D50-DPMJ.72N

Article no.: 11219488

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
U300.P50-GP1J.72N

Article no.: 11219506

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
U300.P50-GP2J.72N

Article no.: 11219504

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
U300.R50-GP1J.72N

Article no.: 11219508

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
U500.DA0.2-IA1B.72F

Article no.: 11200630

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
U500.DA0.2-IAMJ.72F

Article no.: 11200625

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
U500.DA0.2-UA1B.72F

Article no.: 11200629

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
U500.DA0.2-UAMJ.72F

Article no.: 11200623

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
U500.DA5.2-UAMJ.72F

Article no.: 11707836

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
U500.PA0.2-GP1J.72F

Article no.: 11200632

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
U500.PA0.2-GP2J.72F

Article no.: 11200633

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
UR18.DA0.2-IA1B.9SF

Article no.: 11200642

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.DA0.2-IAMJ.9SF

Article no.: 11200640

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.DA0.2-UA1B.9SF

Article no.: 11200641

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.DA0.2-UAMJ.9SF

Article no.: 11200639

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.DA5.2-IA1B.9SF

Article no.: 11221525

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.DA5.2-IAMJ.9SF

Article no.: 11213065

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.DA5.2-UA1B.9SF

Article no.: 11221604

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Wyjście analogowe napięciowe
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.DA5.2-UAMJ.9SF

Article no.: 11220939

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Wyjście analogowe napięciowe
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.PA0.2-GP1J.9SF

Article no.: 11200644

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.PA0.2-GP2J.9SF

Article no.: 11200645

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
CombiPress PFMH
Inquire
CombiPress PFMN
Inquire
PBMH
Inquire
PBMH autoclavable
Inquire
PP20H
Inquire
PBMN flush
Inquire
CleverLevel LBFH Measurement technology
  • CleverLevel level switches (Frequency Sweep)
Function
  • Point level detection
Features
  • hygienic design
  • IO-Link
  • two switching outputs
  • qTeach
  • multicolor LED
  • ATEX
Inquire
CleverLevel LBFI Measurement technology
  • CleverLevel level switches (Frequency Sweep)
Function
  • Point level detection
Features
  • standard connections
  • IO-Link
  • two switching outputs
  • qTeach
  • multicolor LED
  • ATEX
Inquire
CleverLevel LBFS Measurement technology
  • CleverLevel level switches (Frequency Sweep)
Function
  • Point level detection
Features
  • universal use
  • sliding connection
  • high process temperatures
  • unicolor LED
  • ATEX
Inquire

Did not find what you were looking for?

To the top