• Imagem
  • Nome do produto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filtrar por atributos

Product group

Scanning range

Light source

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Adjustability

Particular characteristics

Imagem Nome do produto Product group Housing Sensing distance max. Features Availability
O300.SP.T-GW1J.72CU

Artigo nº: 11136905

Product group
  • SmartReflect Barreiras de luz
  • detecção transparente
  • Transparency object detection
Housing
  • 12,9 mm x 32,3 mm
  • Plástico
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Prazo de entrega
a pedido
Contato
O300.SP.T-GW1J.72N

Artigo nº: 11136906

Product group
  • SmartReflect Barreiras de luz
  • detecção transparente
  • Transparency object detection
Housing
  • 12,9 mm x 32,3 mm
  • Plástico
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Prazo de entrega
a pedido
Contato
O300H.RP.T-GW1J.PVCV

Artigo nº: 11157335

Product group
  • Sensores retro-reflexivos
  • hygiene
  • Transparency object detection
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 3,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Prazo de entrega
a pedido
Contato
O300H.RP.T-GW1J.PVNV

Artigo nº: 11157337

Product group
  • Sensores retro-reflexivos
  • hygiene
  • Transparency object detection
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 3,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Prazo de entrega
a pedido
Contato
O300H.SP.T-GW1J.PVCV

Artigo nº: 11136925

Product group
  • SmartReflect Barreiras de luz
  • hygiene
  • Transparency object detection
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Prazo de entrega
a pedido
Contato
O300H.SP.T-GW1J.PVNV

Artigo nº: 11136926

Product group
  • SmartReflect Barreiras de luz
  • hygiene
  • Transparency object detection
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Prazo de entrega
a pedido
Contato
O300W.RP.T-GW1J.PVN

Artigo nº: 11157338

Product group
  • Sensores retro-reflexivos
  • lavagem
  • Transparency object detection
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 3,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Prazo de entrega
a pedido
Contato
O300W.SP.T-GW1J.PVN

Artigo nº: 11136922

Product group
  • SmartReflect Barreiras de luz
  • lavagem
  • Transparency object detection
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Prazo de entrega
a pedido
Contato

Não encontrou o que estava procurando?

Para o topo