最新新闻 新闻总览
PR-digital_9373-0-DCH_OX200_16-9-bg_hybris_teaser.png

Smart, simple and precise – OXM profile sensors for efficient profile measurements

The smart multi-tool profile sensors OXM from Baumer enable fast solutions for individual measurement tasks thanks to measurement functions directly integrated in the sensor and their simplest usability. For even more precision, the OXM200 is now also available with a blue laser beam. 
PR-digital_9604-0-DCH_16-9-bg_hybris_teaser.png

Exploit the full potential of IO-Link devices with the new Baumer Sensor Suite

Baumer presents the Baumer Sensor Suite (BSS), a new PC software for evaluation, selection and parameterization of IO-Link devices. With this software, application developers can implement IO-Link devices more efficiently – particularly thanks to intuitive visualization of sensor functions. 
PR-digital_9470-0-DCH_16-9-bg_hybris_teaser (1).png

Smart encoders: Cost-efficient connection and parameterization flexibility

Electrical and mechanical integration of encoders has become much easier and more economically viable. The new bearingless encoder EB200E from Baumer is proving this right. It integrates on any axis in a compact way and does not require any modification effort in terms of mechanics. It is the first smart bearingless incremental encoder with IO-Link on the market.
9044_600x338.jpg

Innovation: Baumer sensor for air and gas bubble detection increases process reliability

With the PAD20 sensor series, Baumer offers an innovative solution to a previously unsolved problem: the detection of air and gas bubbles in process media. Awarded the Dairy Technology Prize 2021 in the category Environment and Sustainability, the sensor detects even smallest air and gas inclusions and, among other things, thus prevents pumps from running dry and the entailed facility downtime. 
Teaser_9143-0_600x338.png

KingCrown坚固型状态指示灯大幅提升过程透明度

罐内目前使用的是何种介质?过程是否正在按计划进行或相关测量值是否超出容许量限值?设备操作人员可以轻松地通过360°可见的KingCrown坚固型状态指示灯即时了解所有此类信息。
PR_9129-0_740x494.jpg

DAB10测力放大器:通过IO-Link接口灵活进行参数设置

带IO-Link接口的新型DAB10测力放大器可以简化任何厂商的应变式力传感器的调试过程,并优化其附加功能和信号调节的参数设置。在使用传统的模拟量输出时,用户也可以借助测力放大器的IO-Link接口进行参数设置,以便从中获益。测力放大器既有纯IO-Link接口版本,也有带电压或电流输出同时附带两个额外的数字I/O端口的版本可供选择。面向未来的测力解决方案从未如此简单。
回到顶部