• 图片
  • 产品名称
  • Measuring range
  • Dimensions
  • Type
  • Force direction

按属性筛选

Nominal force

Force direction

Type

Model series

图片 产品名称 Measuring range Dimensions Type Force direction
DLM20-BU Measuring range
  • 0 ... 2000 N
Dimensions
  • Ø 19 mm x 11 mm
Type
  • Button
Force direction
  • Compression
询问
DLM20-IN Measuring range
  • 0 ... 1000 N
Dimensions
  • Ø 19 mm x 16 mm
Type
  • Inline
Force direction
  • Tension/Compression
询问
DLM20-SO Measuring range
  • 0 ... 1000 N
Dimensions
  • Ø 25.8 mm x 10 mm
Type
  • Screw-on
Force direction
  • Tension/Compression
询问
DLM30-BU Measuring range
  • 0 ... 10000 N
Dimensions
  • Ø 31.8 mm x 18 mm
Type
  • Button
Force direction
  • Compression
询问
DLM30-IN Measuring range
  • 0 ... 5000 N
Dimensions
  • Ø 25.5 mm x 23 mm
Type
  • Inline
Force direction
  • Tension/Compression
询问
DLM30-SO Measuring range
  • 0 ... 5000 N
Dimensions
  • Ø 39 mm x 18 mm
Type
  • Screw-on
Force direction
  • Tension/Compression
询问
DLM40-BU Measuring range
  • 0 ... 20 kN
Dimensions
  • Ø 38 mm x 21 mm
Type
  • Button
Force direction
  • Compression
询问
DLM40-IN Measuring range
  • 0 ... 20 kN
Dimensions
  • Ø 41.3 mm x 35 mm
Type
  • Inline
Force direction
  • Tension/Compression
询问
DLM40-SO Measuring range
  • 0 ... 20 kN
Dimensions
  • Ø 59.8 mm x 26 mm
Type
  • Screw-on
Force direction
  • Tension/Compression
询问
DLRx L003 Measuring range
  • 0 ... 100 kN
Dimensions
  • Ø 155 mm x 46 mm
Type
  • Membrane
Force direction
  • Tension/Compression
询问

如果未找到所需信息,

回到顶部