• 图片
  • 产品名称
  • Measurement range MR
  • Working range (Sdc ... Sde)
  • Field of view (@Sdc ... Sde)
  • Resolution X (@Sdc ... Sde)
  • Resolution Z (@Sdc ... Sde)

按属性筛选

product description

Measurement range MR

Working range (Sdc ... Sde)

Field of view (@Sdc ... Sde)

Resolution X (@Sdc ... Sde)

Resolution Z (@Sdc ... Sde)

图片 产品名称 Measurement range MR Working range (Sdc ... Sde) Field of view (@Sdc ... Sde) Resolution X (@Sdc ... Sde) Resolution Z (@Sdc ... Sde)
OXM200-R05A.001

货号: 11218413

Measurement range MR
  • 50 mm
Working range (Sdc ... Sde)
  • 100 ... 150 mm
Field of view (@Sdc ... Sde)
  • 48 ... 72 mm
Resolution X (@Sdc ... Sde)
  • 80 ... 120 µm
Resolution Z (@Sdc ... Sde)
  • 8 ... 15 µm
询问
OXM200-R10A.002

货号: 11218602

Measurement range MR
  • 100 mm
Working range (Sdc ... Sde)
  • 150 ... 250 mm
Field of view (@Sdc ... Sde)
  • 75 ... 125 mm
Resolution X (@Sdc ... Sde)
  • 125 ... 210 µm
Resolution Z (@Sdc ... Sde)
  • 12 ... 18 µm
询问
OXP200-R05C.004

货号: 11218604

Measurement range MR
  • 50 mm
Working range (Sdc ... Sde)
  • 100 ... 150 mm
Field of view (@Sdc ... Sde)
  • 48 ... 72 mm
Resolution X (@Sdc ... Sde)
  • 80 ... 120 µm
Resolution Z (@Sdc ... Sde)
  • 8 ... 15 µm
询问
OXP200-R10C.005

货号: 11218605

Measurement range MR
  • 100 mm
Working range (Sdc ... Sde)
  • 150 ... 250 mm
Field of view (@Sdc ... Sde)
  • 75 ... 125 mm
Resolution X (@Sdc ... Sde)
  • 125 ... 210 µm
Resolution Z (@Sdc ... Sde)
  • 12 ... 18 µm
询问
OXE7.E15T-L82C.SIMD.7AI

货号: 11177353

Measurement range MR
  • 50 mm
Working range (Sdc ... Sde)
  • 100 ... 150 mm
Field of view (@Sdc ... Sde)
  • 48 ... 72 mm
Resolution X (@Sdc ... Sde)
  • 20 µm
询问
OXE7.E15T-L82E.SIMD.7AI

货号: 11148276

Measurement range MR
  • 50 mm
Working range (Sdc ... Sde)
  • 100 ... 150 mm
Field of view (@Sdc ... Sde)
  • 48 ... 72 mm
Resolution X (@Sdc ... Sde)
  • 20 µm
询问
OXE7.E25T-LB3C.SIMD.7AI

货号: 11174280

Measurement range MR
  • 100 mm
Working range (Sdc ... Sde)
  • 150 ... 250 mm
Field of view (@Sdc ... Sde)
  • 75 ... 125 mm
Resolution X (@Sdc ... Sde)
  • 30 ... 50 µm
询问
OXE7.E25T-LB3E.SIMD.7AI

货号: 11111452

Measurement range MR
  • 100 mm
Working range (Sdc ... Sde)
  • 150 ... 250 mm
Field of view (@Sdc ... Sde)
  • 75 ... 125 mm
Resolution X (@Sdc ... Sde)
  • 30 ... 50 µm
询问
OXH7-Z0150.HI0720.EK

货号: 11185166

Measurement range MR
  • 50 mm
Working range (Sdc ... Sde)
  • 100 ... 150 mm
Field of view (@Sdc ... Sde)
  • 48 ... 72 mm
Resolution Z (@Sdc ... Sde)
  • 2 ... 4 µm
询问
OXH7-Z0150.HI0720.VI

货号: 11159406

Measurement range MR
  • 50 mm
Working range (Sdc ... Sde)
  • 100 ... 150 mm
Field of view (@Sdc ... Sde)
  • 48 ... 72 mm
Resolution Z (@Sdc ... Sde)
  • 2 ... 4 µm
询问
OXH7-Z0500.HI0660.VI

货号: 11161809

Measurement range MR
  • 400 mm
Working range (Sdc ... Sde)
  • 100 ... 500 mm
Field of view (@Sdc ... Sde)
  • 13 ... 66 mm
Resolution Z (@Sdc ... Sde)
  • 4 ... 25 µm
询问
OM70-X0150.HI0720.EK

货号: 11185168

Measurement range MR
  • 50 mm
Working range (Sdc ... Sde)
  • 100 ... 150 mm
Field of view (@Sdc ... Sde)
  • 48 ... 72 mm
Resolution Z (@Sdc ... Sde)
  • 2 ... 4 µm
询问
OM70-X0150.HI0720.VI

货号: 11155463

Measurement range MR
  • 50 mm
Working range (Sdc ... Sde)
  • 100 ... 150 mm
Field of view (@Sdc ... Sde)
  • 48 ... 72 mm
Resolution Z (@Sdc ... Sde)
  • 2 ... 4 µm
询问
OM70-X0500.HI0660.VI

货号: 11112069

Measurement range MR
  • 400 mm
Working range (Sdc ... Sde)
  • 100 ... 500 mm
Field of view (@Sdc ... Sde)
  • 13 ... 66 mm
Resolution Z (@Sdc ... Sde)
  • 4 ... 25 µm
询问

如果未找到所需信息,

回到顶部