• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
0,2 … 6 m
Reset filter

Filter by attributes

Erfassungsbereich Sd

Ausgangsschaltung

Einstellbarkeit

Image Product name Product group Housing Sensing distance max. Features
RR30.DAF0-GGPI.9VF/E029

Article no.: 11220109

Product group
  • Radar distance measuring sensors
  • IO-Link dual channel
Housing
  • 30 mm x 97 mm
  • stainless steel
Sensing distance max.
  • 0.2 … 6 m
Features
  • IO-Link / push-pull
  • Connector M12
  • -40 … 65 °C
  • IP 68/69K & proTect+
Inquire
RR30.DAF0-IGPI.9VF/E029

Article no.: 11220108

Product group
  • Radar distance measuring sensors
  • 2 outputs
Housing
  • 30 mm x 97 mm
  • stainless steel
Sensing distance max.
  • 0.2 … 6 m
Features
  • Current output / push-pull
  • Connector M12
  • -40 … 65 °C
  • IP 68/69K & proTect+
Inquire

Did not find what you were looking for?

To the top