• Image
  • Product name
  • Nominal strain
  • Dimensions
  • Mechanical mounting
  • Output signal
0 ... 350 μm/m
Reset filter

Filter by attributes

Nenndehnung

Ausgangssignal

Image Product name Nominal strain Dimensions Mechanical mounting Output signal
DST53-Z350I

Article no.: 11706117

Nominal strain
  • 0 ... 350 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • 4 ... 20 mA
Inquire
DST53-Z350U

Article no.: 11244548

Nominal strain
  • 0 ... 350 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Inquire

Did not find what you were looking for?

To the top