Datos técnicos
Technische Daten - elektrisch (Drehgeber)
Betriebsspannung
  • 9...30 VDC; 5 VDC ±5 %
Betriebsstrom ohne Last
  • ≤100 mA
Impulse pro Umdrehung
  • 300 … 5000
Phasenverschiebung
  • 90 ° ±20°
Tastverhältnis
  • 40…60 %
Referenzsignal
  • Nullimpuls, Breite 90°
Ausgabefrequenz
  • ≤120 kHz
  • ≤300 kHz (auf Anfrage)
Ausgangssignale
  • K1, K2, K0 + invertierte
  • Fehlerausgang (Option EMS)
Ausgangsstufen
  • HTL-P (power linedriver)
  • TTL/RS422
Abtastprinzip
  • Optisch
Technische Daten - elektrisch (Drehzahlschalter)
Schaltgenauigkeit
  • ± 4 % (≤1500 U/min)
  • ± 2 % (>1500 U/min)
Schalthysterese
  • = 30 % der Schaltdrehzahl
Schaltausgänge
  • 1 Ausgang, drehzahlgesteuert
Ausgangsschaltleistung
  • ≤6 A / 250 VAC; ≤1 A / 48 VDC
  • (EAC: <50 VAC / 75 VDC)
Minimaler Schaltstrom
  • 100 mA
Schaltverzögerung
  • ≤40 ms
Datos técnicos: diseño mecánico
Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Admitted shaft load
  • ≤250 N axial
  • ≤350 N radial
Flange
  • EURO flange B10
Protection EN 60529
  • IP 56
Speed (n)
  • ≤6000 rpm
Range of switching speed (ns)
  • 650...6000 rpm
Operating torque typ.
  • 3 Ncm
Rotor moment of inertia
  • 220 gcm²
Material
  • Housing: aluminium die-cast
  • Shaft: stainless steel
Operating temperature
  • -20...+85 °C
Resistance
  • IEC 60068-2-6
  • Vibration 5 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 150 g, 1 ms
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions C4 according to ISO 12944-2
Connection
  • Terminal box
Weight approx.
  • 2 kg
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • CE

Descargas
Data sheet
Operating Manual
Declaration of conformity

Accesorios
Mounting accessories
Spring disk coupling K 35 (shaft ø6...12 mm)
  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible
Spring disk coupling K 50 (shaft ø11...16 mm)
  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible
Spring disk coupling K 60 (shaft ø11...22 mm)
  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Additional key possible
Connectors and cables
Sensor cable for encoders HEK 8

The sensor cable HEK 8 is a proven industrial product designed to match high demands. It is halogen free and its rugged outer construction allows it to be pulled and dragged in free conditions. It is certified to UL 20233. The cable can be supplied in any length and pre-fitted with various connectors.

Diagnostic accessories
Analyzer for encoders HENQ 1100

Artículo no..: 11075858

  • Analyzer for encoders
  • Continuous monitoring and display of encoder data (speed, angular position, position of the zero pulse, phase shift, pulse/pause ratio, voltage range etc.)
  • Continuous error monitoring (elimination of signal disturbances, comparison of the nominal/actual number of pulses per turn, check of the quadrature coding)
  • Individual error messages
  • Windows applications software for the PC, for graphical display and statistical evaluation of the measurements
  • Recording of measurements and error messages
Analyzer for encoders HENQ 1100 B
with integrated battery

Artículo no..: 11075880

  • Analyzer for encoders
  • Continuous monitoring and display of encoder data (speed, angular position, position of the zero pulse, phase shift, pulse/pause ratio, voltage range etc.)
  • Continuous error monitoring (elimination of signal disturbances, comparison of the nominal/actual number of pulses per turn, check of the quadrature coding)
  • Individual error messages
  • Windows applications software for the PC, for graphical display and statistical evaluation of the measurements
  • Recording of measurements and error messages

Hasta la cima