• Image
  • Product name
  • Size (flange)
  • Shaft type
  • Steps per revolution
  • Number of revolutions
  • Interface

Filter by attributes

Ausführung

Vollwelle

Hohlwelle

Schnittstelle

Anschluss

Image Product name Size (flange) Shaft type Steps per revolution Number of revolutions Interface
GM400 Size (flange)
  • ø58 mm
Shaft type
  • ø10 mm solid shaft
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • SSI
  • Incremental A 90° B (optional)
Inquire
GM401 Size (flange)
  • ø58 mm
Shaft type
  • ø6 mm solid shaft
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • SSI
  • Incremental A 90° B (optional)
Inquire
G0M2H Size (flange)
  • ø58 mm
Shaft type
  • ø10...14 mm (through hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
  • Incremental A 90° B (optional)
Inquire
GXM2S Size (flange)
  • ø58 mm
Shaft type
  • ø12...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
  • Incremental A 90° B (optional)
Inquire
GA240 - SSI Size (flange)
  • ø58 mm
Shaft type
  • ø10 mm solid shaft
Steps per revolution
  • ≤16384 / 14 bit
Interface
  • SSI
  • Incremental A 90° B (optional)
Inquire
GA241 - SSI Size (flange)
  • ø58 mm
Shaft type
  • ø6 mm solid shaft
Steps per revolution
  • ≤16384 / 14 bit
Interface
  • SSI
  • Incremental A 90° B (optional)
Inquire

Did not find what you were looking for?

To the top