Technical data
Technische Daten - elektrisch
Betriebsspannung
  • 10...30 VDC
Verpolungsfest
  • Ja
Betriebsstrom ohne Last
  • ≤100 mA (24 VDC)
Schnittstelle
  • EtherNet/IP
Funktion
  • Multiturn
Schrittzahl pro Umdrehung
  • 262144 / 18 Bit
Anzahl der Umdrehungen
  • 8192 / 13 Bit
Gesamtauflösung
  • 31 Bit
Absolute Genauigkeit
  • ±0,01 ° (ST 18 Bit / MT 13 Bit)
  • ±0,025 ° (ST 13 Bit / MT 16 Bit)
Abtastprinzip
  • Optisch
Störfestigkeit
  • EN 61000-6-2
Störaussendung
  • EN 61000-6-4
Statusanzeige
  • 4x LED im Gehäuse
Zulassung
  • UL-Zulassung / E63076
Technical data - mechanical design
Baugrösse (Flansch)
  • ø58 mm
Wellenart
  • ø12 mm (durchgehende Hohlwelle)
Schutzart EN 60529
  • IP 65
Operating speed
  • ≤6000 rpm (mechanical)
  • ≤6000 rpm (electric)
Starting acceleration
  • ≤1000 U/s²
Starting torque
  • ≤0.06 Nm (+25 °C, IP 65)
Rotor moment of inertia
  • 20 gcm²
Material
  • Housing: zinc diecast
  • Flange: aluminium
Operating temperature
  • -40...+85 °C (see general information)
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration ±0.75 mm - 10-58 Hz, 10 g - 58-2000 Hz
  • EN 60068-2-27
  • Shock 100 g, 2 ms
Weight approx.
  • 500 g
Connection
  • Flange connector 3xM12

Software
Software

Downloads
Data sheet
Quickstart
Software Manual
Certificates / approvals
CAD
  • EAL580 - Through hollow shaft ø10 mm, with torque pin, IP54 / IP65

  • EAL580 - Through hollow shaft ø10 mm, without stator coupling, IP54 / IP65

  • EAL580 - Through hollow shaft ø12 mm, with torque pin, IP54 / IP65

  • EAL580 - Through hollow shaft ø12 mm, with torque pin, IP54 / IP65, B-side

  • EAL580 - Through hollow shaft ø12 mm, without stator coupling, IP54 / IP65

  • EAL580 - Through hollow shaft ø12 mm, without stator coupling, IP54 / IP65, B-side

  • EAL580 - Through hollow shaft ø14 mm, with torque pin, IP54 / IP65

  • EAL580 - Through hollow shaft ø14 mm, without stator coupling, IP54 / IP65

  • EAL580 - Through hollow shaft ø14 mm, with torque pin, IP54 / IP65, B-side

  • EAL580 - Through hollow shaft ø12 mm, without stator coupling, IP67

  • EAL580 - Through hollow shaft ø14 mm, without stator coupling, IP54 / IP65, B-side


Drawings

To the top