• Image
  • Product name
  • Size (flange)
  • Shaft type
  • Steps per revolution
  • Number of revolutions
  • Interface

Filter by attributes

Baugrösse (Flansch)

Vollwelle

Hohlwelle

Schnittstelle

Option

Image Product name Size (flange) Shaft type Steps per revolution Number of revolutions Interface
MAGRES EAM360R-B - CANopen®/SAE J1939 Size (flange)
  • ø36 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • SAE J1939
Inquire
MAGRES EAM360R-S - CANopen®/SAE J1939 Size (flange)
  • ø36 mm
Shaft type
  • ø10 x 16 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • SAE J1939
Inquire
MAGRES redundant EAM580R-B - CANopen® Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
Inquire
MAGRES EAM580R-B - CANopen®/SAE J1939 Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • SAE J1939
Inquire
MAGRES redundant EAM580R-SC - CANopen® Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
Inquire
MAGRES EAM580R-SC - CANopen®/SAE J1939 Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • SAE J1939
Inquire
MAGRES redundant EAM580R-SY - CANopen® Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
Inquire
MAGRES EAM580R-SY - CANopen®/SAE J1939 Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • SAE J1939
Inquire
MAGRES EAM360R-B - Analog Size (flange)
  • ø36 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Interface
  • Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
Inquire
MAGRES EAM360R-S - Analog Size (flange)
  • ø36 mm
Shaft type
  • ø10 x 16 mm, solid shaft with flat
Interface
  • Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
Inquire
MAGRES EAM580R-B - Analog Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Interface
  • Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
Inquire
MAGRES EAM580R-SC - Analog Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Interface
  • Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
Inquire
MAGRES EAM580R-SY - Analog Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Interface
  • Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
Inquire

Did not find what you were looking for?

To the top