|
|
VCXG-127C
Artikelnr.: 11702864
|
Sensordaten
- Sony IMX545 Gen4
- Farbe
- 1/1.1" CMOS
- Global shutter
- 4096 × 2992 px
- 2,74 × 2,74 µm
- 10 fps
|
Datenschnittstelle
|
Auto-Funktionen
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-127M
Artikelnr.: 11702863
|
Sensordaten
- Sony IMX545 Gen4
- Mono
- 1/1.1" CMOS
- Global shutter
- 4096 × 2992 px
- 2,74 × 2,74 µm
- 10 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-204C
Artikelnr.: 11702867
|
Sensordaten
- Sony IMX541 Gen4
- Farbe
- 1.1″ CMOS
- Global shutter
- 4480 × 4496 px
- 2,74 × 2,74 µm
- 6 fps
|
Datenschnittstelle
|
Auto-Funktionen
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-204M
Artikelnr.: 11702866
|
Sensordaten
- Sony IMX541 Gen4
- Mono
- 1.2″ CMOS
- Global shutter
- 4480 × 4496 px
- 2,74 × 2,74 µm
- 6 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-241C
Artikelnr.: 11702241
|
Sensordaten
- Sony IMX540 Gen4
- Farbe
- 1.2″ CMOS
- Global shutter
- 5312 × 4592 px
- 2,74 × 2,74 µm
- 5 fps
|
Datenschnittstelle
|
Auto-Funktionen
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-241M
Artikelnr.: 11702161
|
Sensordaten
- Sony IMX540 Gen4
- Mono
- 1.2″ CMOS
- Global shutter
- 5312 × 4600 px
- 2,74 × 2,74 µm
- 5 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-82C
Artikelnr.: 11702862
|
Sensordaten
- Sony IMX546 Gen4
- Farbe
- 2/3″ CMOS
- Global shutter
- 2848 × 2832 px
- 2,74 × 2,74 µm
- 15 fps
|
Datenschnittstelle
|
Auto-Funktionen
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-82M
Artikelnr.: 11702861
|
Sensordaten
- Sony IMX546 Gen4
- Mono
- 2/3″ CMOS
- Global shutter
- 2848 × 2832 px
- 2,74 × 2,74 µm
- 15 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VLXT-490M.I.EF
Artikelnr.: 11705804
|
Sensordaten
- Gpixel GMAX3249
- Mono
- 2,3″ CMOS
- Global shutter
- 7008 × 7000 px
- 3,2 × 3,2 µm
- 23 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 Power-Ausgänge mit bis zu 120 W (max. 48 V / 2,5 A)
|
Zeitsynchronisation IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|
|
|
VLXT-650M.I.EF
Artikelnr.: 11701462
|
Sensordaten
- Gpixel GMAX3265
- Mono
- 2,3″ CMOS
- Global shutter
- 9344 × 7000 px
- 3,2 × 3,2 µm
- 18 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 Power-Ausgänge mit bis zu 120 W (max. 48 V / 2,5 A)
|
Zeitsynchronisation IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|