|
|
VCXG-53C
Artikelnr.: 11151555
|
Sensordaten
- onsemi PYTHON5000
- Farbe
- 1″ CMOS
- Global shutter
- 2592 × 2048 px
- 4.8 × 4.8 µm
- 23 fps
|
Datenschnittstelle
|
Auto-Funktionen
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-53M
Artikelnr.: 11151554
|
Sensordaten
- onsemi PYTHON5000
- Mono
- 1″ CMOS
- Global shutter
- 2592 × 2048 px
- 4.8 × 4.8 µm
- 23 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-53NIR
Artikelnr.: 11701178
|
Sensordaten
- onsemi PYTHON5000
- NIR
- 1″ CMOS
- Global shutter
- 2592 × 2048 px
- 4.8 × 4.8 µm
- 23 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXU-53C
Artikelnr.: 11165901
|
Sensordaten
- onsemi PYTHON5000
- Farbe
- 1″ CMOS
- Global shutter
- 2592 × 2048 px
- 4.8 × 4.8 µm
- 73 fps
|
Datenschnittstelle
|
Auto-Funktionen
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXU-53M
Artikelnr.: 11165900
|
Sensordaten
- onsemi PYTHON5000
- Mono
- 1″ CMOS
- Global shutter
- 2592 × 2048 px
- 4.8 × 4.8 µm
- 73 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-53C.I
Artikelnr.: 11186800
|
Sensordaten
- onsemi PYTHON5000
- Farbe
- 1″ CMOS
- Global shutter
- 2592 × 2048 px
- 4.8 × 4.8 µm
- 23 fps
|
Datenschnittstelle
|
Auto-Funktionen
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 Power-Ausgänge mit bis zu 120 W (max. 48 V / 2,5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-53C.I.XT
Artikelnr.: 11188960
|
Sensordaten
- onsemi PYTHON5000
- Farbe
- 1″ CMOS
- Global shutter
- 2592 × 2048 px
- 4.8 × 4.8 µm
- 23 fps
|
Datenschnittstelle
|
Auto-Funktionen
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 Power-Ausgänge mit bis zu 120 W (max. 48 V / 2,5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-53M.I
Artikelnr.: 11186801
|
Sensordaten
- onsemi PYTHON5000
- Mono
- 1″ CMOS
- Global shutter
- 2592 × 2048 px
- 4.8 × 4.8 µm
- 23 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 Power-Ausgänge mit bis zu 120 W (max. 48 V / 2,5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-53M.I.XT
Artikelnr.: 11188961
|
Sensordaten
- onsemi PYTHON5000
- Mono
- 1″ CMOS
- Global shutter
- 2592 × 2048 px
- 4.8 × 4.8 µm
- 23 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 Power-Ausgänge mit bis zu 120 W (max. 48 V / 2,5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|