|
|
VCXG-13C
Artikelnr.: 11164974
|
Sensordaten
- onsemi PYTHON1300
- Farbe
- 1/2″ CMOS
- Global shutter
- 1280 × 1024 px
- 4.8 × 4.8 µm
- 94 fps
|
Datenschnittstelle
|
Auto-Funktionen
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-13M
Artikelnr.: 11164973
|
Sensordaten
- onsemi PYTHON1300
- Mono
- 1/2″ CMOS
- Global shutter
- 1280 × 1024 px
- 4.8 × 4.8 µm
- 94 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-13NIR
Artikelnr.: 11701179
|
Sensordaten
- onsemi PYTHON1300
- NIR
- 1/2″ CMOS
- Global shutter
- 1280 × 1024 px
- 4.8 × 4.8 µm
- 94 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-15C
Artikelnr.: 11182959
|
Sensordaten
- Sony IMX273 Gen2
- Farbe
- 1/2.9″ CMOS
- Global shutter
- 1440 × 1080 px
- 3,45 × 3,45 µm
- 79 fps
|
Datenschnittstelle
|
Auto-Funktionen
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-15C.I
Artikelnr.: 11194702
|
Sensordaten
- Sony IMX273 Gen2
- Farbe
- 1/2.9″ CMOS
- Global shutter
- 1440 × 1080 px
- 3,45 × 3,45 µm
- 79 fps
|
Datenschnittstelle
|
Auto-Funktionen
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 Power-Ausgänge mit bis zu 120 W (max. 48 V / 2,5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-15C.I.XT
Artikelnr.: 11194679
|
Sensordaten
- Sony IMX273 Gen2
- Farbe
- 1/2.9″ CMOS
- Global shutter
- 1440 × 1080 px
- 3,45 × 3,45 µm
- 79 fps
|
Datenschnittstelle
|
Auto-Funktionen
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 Power-Ausgänge mit bis zu 120 W (max. 48 V / 2,5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-15M
Artikelnr.: 11182970
|
Sensordaten
- Sony IMX273 Gen2
- Mono
- 1/2.9″ CMOS
- Global shutter
- 1440 × 1080 px
- 3,45 × 3,45 µm
- 79 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-15M.I
Artikelnr.: 11194318
|
Sensordaten
- Sony IMX273 Gen2
- Mono
- 1/2.9″ CMOS
- Global shutter
- 1440 × 1080 px
- 3,45 × 3,45 µm
- 79 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 Power-Ausgänge mit bis zu 120 W (max. 48 V / 2,5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-15M.I.XT
Artikelnr.: 11194678
|
Sensordaten
- Sony IMX273 Gen2
- Mono
- 1/2.9″ CMOS
- Global shutter
- 1440 × 1080 px
- 3,45 × 3,45 µm
- 79 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 Power-Ausgänge mit bis zu 120 W (max. 48 V / 2,5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXU-13C
Artikelnr.: 11165907
|
Sensordaten
- onsemi PYTHON1300
- Farbe
- 1/2″ CMOS
- Global shutter
- 1280 × 1024 px
- 4.8 × 4.8 µm
- 222 fps
|
Datenschnittstelle
|
Auto-Funktionen
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXU-13M
Artikelnr.: 11165908
|
Sensordaten
- onsemi PYTHON1300
- Mono
- 1/2″ CMOS
- Global shutter
- 1280 × 1024 px
- 4.8 × 4.8 µm
- 222 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXU-15C
Artikelnr.: 11182974
|
Sensordaten
- Sony IMX273 Gen2
- Farbe
- 1/2.9″ CMOS
- Global shutter
- 1440 × 1080 px
- 3,45 × 3,45 µm
- 224 fps
|
Datenschnittstelle
|
Auto-Funktionen
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXU-15M
Artikelnr.: 11182972
|
Sensordaten
- Sony IMX273 Gen2
- Mono
- 1/2.9″ CMOS
- Global shutter
- 1440 × 1080 px
- 3,45 × 3,45 µm
- 224 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VEXG-13M
Artikelnr.: 11151562
|
Sensordaten
- onsemi PYTHON1300
- Mono
- 1/2″ CMOS
- Global shutter
- 1280 × 1024 px
- 4.8 × 4.8 µm
- 61 fps
|
Datenschnittstelle
|
|
Prozesssynchronisation
|
|
|
|
|
|
|
LXC-20M
Artikelnr.: 11143926
|
Sensordaten
- ams (CMOSIS) CMV2000 V3
- Mono
- 2/3″ CMOS
- Global shutter
- 2048 × 1088 px
- 5.5 × 5.5 µm
- 337 fps
|
Datenschnittstelle
|
|
|
|
|
|
|
|
|
LXG-20C
Artikelnr.: 11137904
|
Sensordaten
- ams (CMOSIS) CMV2000 V3
- Farbe
- 2/3″ CMOS
- Global shutter
- 2048 × 1088 px
- 5.5 × 5.5 µm
- 111 fps
|
Datenschnittstelle
|
|
|
|
|
|
|
|
|
LXG-20M
Artikelnr.: 11137903
|
Sensordaten
- ams (CMOSIS) CMV2000 V3
- Mono
- 2/3″ CMOS
- Global shutter
- 2048 × 1088 px
- 5.5 × 5.5 µm
- 111 fps
|
Datenschnittstelle
|
|
|
|
|
|
|
|
|
LXG-20NIR
Artikelnr.: 11137906
|
Sensordaten
- ams (CMOSIS) CMV2000 V3
- NIR
- 2/3″ CMOS
- Global shutter
- 2048 × 1088 px
- 5.5 × 5.5 µm
- 111 fps
|
Datenschnittstelle
|
|
|
|
|
|
|
|
|
VCXG-13C.I
Artikelnr.: 11186796
|
Sensordaten
- onsemi PYTHON1300
- Farbe
- 1/2″ CMOS
- Global shutter
- 1280 × 1024 px
- 4.8 × 4.8 µm
- 94 fps
|
Datenschnittstelle
|
Auto-Funktionen
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 Power-Ausgänge mit bis zu 120 W (max. 48 V / 2,5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-13C.I.XT
Artikelnr.: 11188956
|
Sensordaten
- onsemi PYTHON1300
- Farbe
- 1/2″ CMOS
- Global shutter
- 1280 × 1024 px
- 4.8 × 4.8 µm
- 94 fps
|
Datenschnittstelle
|
Auto-Funktionen
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 Power-Ausgänge mit bis zu 120 W (max. 48 V / 2,5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-13M.I
Artikelnr.: 11186526
|
Sensordaten
- onsemi PYTHON1300
- Mono
- 1/2″ CMOS
- Global shutter
- 1280 × 1024 px
- 4.8 × 4.8 µm
- 94 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 Power-Ausgänge mit bis zu 120 W (max. 48 V / 2,5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-13M.I.XT
Artikelnr.: 11188957
|
Sensordaten
- onsemi PYTHON1300
- Mono
- 1/2″ CMOS
- Global shutter
- 1280 × 1024 px
- 4.8 × 4.8 µm
- 94 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 Power-Ausgänge mit bis zu 120 W (max. 48 V / 2,5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-15C.I.PTP
Artikelnr.: 11700943
|
Sensordaten
- Sony IMX273 Gen2
- Farbe
- 1/2.9″ CMOS
- Global shutter
- 1440 × 1080 px
- 3,45 × 3,45 µm
- 79 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 Power-Ausgänge mit bis zu 120 W (max. 48 V / 2,5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
Zeitsynchronisation IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|
|
|
VCXG-15C.PTP
Artikelnr.: 11700941
|
Sensordaten
- Sony IMX273 Gen2
- Farbe
- 1/2.9″ CMOS
- Global shutter
- 1440 × 1080 px
- 3,45 × 3,45 µm
- 79 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
Zeitsynchronisation IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|
|
|
VCXG-15M.I.PTP
Artikelnr.: 11700942
|
Sensordaten
- Sony IMX273 Gen2
- Mono
- 1/2.9″ CMOS
- Global shutter
- 1440 × 1080 px
- 3,45 × 3,45 µm
- 79 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 Power-Ausgänge mit bis zu 120 W (max. 48 V / 2,5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
Zeitsynchronisation IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|
|
|
VCXG-15M.PTP
Artikelnr.: 11700944
|
Sensordaten
- Sony IMX273 Gen2
- Mono
- 1/2.9″ CMOS
- Global shutter
- 1440 × 1080 px
- 3,45 × 3,45 µm
- 79 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
Zeitsynchronisation IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|
|
|
VLXT-17M.I
Artikelnr.: 11701259
|
Sensordaten
- Sony IMX425 Gen3
- Mono
- 1.1″ CMOS
- Global shutter
- 1600 × 1100 px
- 9 × 9 µm
- 660 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 Power-Ausgänge mit bis zu 120 W (max. 48 V / 2,5 A)
|
Zeitsynchronisation IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|