|
|
VLXT-490C.I.EF
Artikelnr.: 11705805
|
Sensordaten
- Gpixel GMAX3249
- Farbe
- 2,3″ CMOS
- Global shutter
- 7008 × 7000 px
- 3,2 × 3,2 µm
- 23 fps
|
Datenschnittstelle
|
Auto-Funktionen
- Gain Auto
- Exposure Auto
- Color Transformation Auto
- White Balance Auto
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 Power-Ausgänge mit bis zu 120 W (max. 48 V / 2,5 A)
- RS232
|
Zeitsynchronisation IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|
|
|
VLXT-650C.I.EF
Artikelnr.: 11701461
|
Sensordaten
- Gpixel GMAX3265
- Farbe
- 2,3″ CMOS
- Global shutter
- 9344 × 7000 px
- 3,2 × 3,2 µm
- 18 fps
|
Datenschnittstelle
|
Auto-Funktionen
- Gain Auto
- Exposure Auto
- Color Transformation Auto
- White Balance Auto
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 Power-Ausgänge mit bis zu 120 W (max. 48 V / 2,5 A)
- RS232
|
Zeitsynchronisation IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|