• Bild
  • Produktname
  • Sensordaten
  • Datenschnittstelle
  • Auto-Funktionen
  • Prozesssynchronisation
  • Zeitsynchronisation IEEE 1588

Nach Eigenschaften filtern

Product group

Resolution

Frame rate

Data interface

Power supply

Protection class

Mono/Color

Sensor

Pixel size

Sensor type

Shutter type

Operating temperature

Auto Functions

Image Pre-processing

Acquisition / Interface

Process Synchronization

Time synchronization IEEE 1588

Bild Produktname Sensordaten Datenschnittstelle Auto-Funktionen Prozesssynchronisation Zeitsynchronisation IEEE 1588
VLXT-490C.I.EF

Artikelnr.: 11705805

Sensor data
  • Gpixel GMAX3249
  • Color
  • 2.3″ CMOS
  • Global shutter
  • 7008 × 7000 px
  • 3.2 × 3.2 µm
  • 23 fps
Data interface
  • 10 GigE
Auto Functions
  • Gain Auto
  • Exposure Auto
  • Color Transformation Auto
  • White Balance Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • RS232
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Anfragen
VLXT-490M.I.EF

Artikelnr.: 11705804

Sensordaten
  • Gpixel GMAX3249
  • Mono
  • 2,3″ CMOS
  • Global shutter
  • 7008 × 7000 px
  • 3,2 × 3,2 µm
  • 23 fps
Datenschnittstelle
  • 10 GigE
Auto-Funktionen
  • Exposure Auto
  • Gain Auto
Prozesssynchronisation
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Zeitsynchronisation IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Anfragen
VLXT-650C.I.EF

Artikelnr.: 11701461

Sensordaten
  • Gpixel GMAX3265
  • Farbe
  • 2,3″ CMOS
  • Global shutter
  • 9344 × 7000 px
  • 3,2 × 3,2 µm
  • 18 fps
Datenschnittstelle
  • 10 GigE
Auto-Funktionen
  • Gain Auto
  • Exposure Auto
  • Color Transformation Auto
  • White Balance Auto
Prozesssynchronisation
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 Power-Ausgänge mit bis zu 120 W (max. 48 V / 2,5 A)
  • RS232
Zeitsynchronisation IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Anfragen
VLXT-650M.I.EF

Artikelnr.: 11701462

Sensordaten
  • Gpixel GMAX3265
  • Mono
  • 2,3″ CMOS
  • Global shutter
  • 9344 × 7000 px
  • 3,2 × 3,2 µm
  • 18 fps
Datenschnittstelle
  • 10 GigE
Auto-Funktionen
  • Exposure Auto
  • Gain Auto
Prozesssynchronisation
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 Power-Ausgänge mit bis zu 120 W (max. 48 V / 2,5 A)
Zeitsynchronisation IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Anfragen

Sie haben nicht das gefunden, wonach Sie gesucht haben?

Nach oben