Accessories portfolio
Mounting accessories

Accessories for sensor mount

  • Fastening brackets, clamp, nut for different diameters
  • Steel, stainless steel and galvanized steel mounting brackets
  • Fasteners for sensors in hygienic design made of V4A stainless steel (EHEDG certification)
  • Plastic mounting brackets
  • Adjustment mounting
  • Sensofix mounting sets
Open in product selector
The selected altAttribute does not exist!

Universal element for attachment to system profiles

  • Rods in various lengths with and without jig for mounting plate
  • Mounting base for attachment to standard profiles
  • Cross connector for better flexibility
  • Mounting plates for various sensors
Open in product selector
Peripherals

Peripherals

  • PNP / NPN converter
  • Functional adapter for pulse stretching
  • Sound-deflecting angle for ultrasonic sensors
  • Sensor test equipment
  • Teach-in adapter
  • USB IO-Link Master
  • Permanent magnets, operating temperature up to 180 °C
Open in product selector
Reflectors – Advantages compared to sensors with reflector

Reflectors

  • Different sizes and designs
  • Self-adhesive or screw mount
  • Stainless steel variants in hygienic design (EHEDG certified)
Open in product selector
Lenses / apertures / glass covers

Lenses / apertures / glass covers

  • Lens to increase operating range by a factor of 6
  • Focusing lens for fiber optic cables
  • Glass covers
  • Union nuts: brass nickel plated or POM
  • Shutter set
Open in product selector
Cables/plugs

Cables/plugs

  • The matching connection option for every sensor
  • From standard cables to special solutions
  • Various application areas and certifications, e.g., for cable carriers, food, etc.​
  • Great variety of versions for your requirement
Open in product selector
The selected altAttribute does not exist!

USB-C IO-Link Master

  • Fast and easy connection of IO-Link devices to a PC and the Baumer Sensor Suite
  • Compact IO-Link master perfectly ideal for testing and selection of IO-Link devices
  • Future-oriented data interface and power supply via USB-C
To the product
The selected altAttribute does not exist!

IO-Link Master

  • Connection of IO-Link sensors and actuators with the controller
  • Data supplier to higher-level IT systems
  • Parameterization via user-friendly Baumer Sensor Suite
  • Maximum performance for all IO-Link sensors and actuators
Open in product selector
The selected altAttribute does not exist!

Baumer Sensor Suite

  • Evaluation, parameterization and use of smart sensor solutions with IO-Link
  • Understanding and exploiting the full potential of IO-Link devices
  • Visualization of functions from different sensor manufacturers
  • Easy-to-use PC software with clear design and helpful additional information

To the top