• Image
  • Product name
  • Resolution
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filter by attributes

Product group

Scanning range

Light source

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Version

Image Product name Resolution Housing Sensing distance max. Features Availability
O300.SL-GW1J.72CU/E022

Article no.: 11199074

Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 30 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Delivery time
immediately available
Inquire
O300.SL-GW1J.72N/E022

Article no.: 11199075

Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 30 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Delivery time
immediately available
Inquire
O300.SP-GW1J.72N/E022

Article no.: 11199086

Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 30 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Delivery time
immediately available
Inquire

Did not find what you were looking for?

To the top