• Image
  • Product name
  • Resolution
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filter by attributes

Product group

Scanning range

Light source

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Version

Image Product name Resolution Housing Sensing distance max. Features Availability
O200.GP-GW1J.72CV

Article no.: 11210521

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Delivery time
immediately available
Inquire
O200.GP-GW1J.72CV/H006

Article no.: 11210572

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR-GW1J.72CV/E026

Article no.: 11210544

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 15 … 72 mm
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR-GW1J.72CV/E026_H006

Article no.: 11210567

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 15 … 72 mm
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR.F-GW1J.72CV/E026

Article no.: 11210545

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 8 … 13.5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR.F-GW1J.72CV/E026_H006

Article no.: 11210568

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 8 … 13.5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.RP-GW1J.72CV

Article no.: 11210550

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.RP-GW1J.72CV/H006

Article no.: 11208515

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-GW1J.72CV

Article no.: 11210554

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-GW1J.72CV/H006

Article no.: 11210573

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O300.GL-GW1J.72CU

Article no.: 11171740

Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Inquire
O300.GP-GW1J.72CU

Article no.: 11125058

Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 30 … 200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
O300.RL-GW1J.72CU

Article no.: 11172767

Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Inquire
O300.RP.T-GW1J.72CU

Article no.: 11157331

Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 3.5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
O300.SL-GW1J.72CU

Article no.: 11176826

Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Inquire
O300.SL-GW1J.72CU/E022

Article no.: 11199074

Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 30 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Inquire
O300.SP-GW1J.72CU

Article no.: 11125077

Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
O300.SP.T-GW1J.72CU

Article no.: 11136905

Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
O300.ZL-GW1J.72CU

Article no.: 11176829

Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 10 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Inquire
O300H.GL-GW1J.PVCV

Article no.: 11171768

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.GP-GW1J.PVCV

Article no.: 11127745

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Delivery time
immediately available
Inquire
O300H.RL-GW1J.PVCV

Article no.: 11172813

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 5 m
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 68/69K & proTect+
Delivery time
immediately available
Inquire
O300H.RP.T-GW1J.PVCV

Article no.: 11157335

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 3.5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Delivery time
on request
Inquire
O300H.SL-GW1J.PVCV

Article no.: 11179007

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 68/69K & proTect+
Delivery time
immediately available
Inquire
O300H.SP-GW1J.PVCV

Article no.: 11127754

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Delivery time
immediately available
Inquire
O300H.SP.T-GW1J.PVCV

Article no.: 11136925

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Delivery time
immediately available
Inquire
O500.GP-GW1J.72CU

Article no.: 11125084

Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Delivery time
on request
Inquire
O500.RP.T-GW1J.72CU

Article no.: 11157339

Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 5.5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Delivery time
on request
Inquire
O500.SP-GW1J.72CU

Article no.: 11125089

Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Delivery time
on request
Inquire
O500.SP.T-GW1J.72CU/B005

Article no.: 11136920

Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top