• Image
  • Product name
  • Resolution
  • Housing
  • Sensing distance max.
  • Features
flylead connector
Reset filter

Filter by attributes

Product group

Scanning range

Light source

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Version

Image Product name Resolution Housing Sensing distance max. Features
O200.GP-GW1J.72NV

Article no.: 11208513

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Delivery time
immediately available
Inquire
O200.GP-GW1J.72NV/H006

Article no.: 11212696

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Delivery time
immediately available
Inquire
O200.GR-GW1J.72NV/E026

Article no.: 11210293

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 15 … 72 mm
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Delivery time
on request
Inquire
O200.GR-GW1J.72NV/E026_H006

Article no.: 11212635

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 15 … 72 mm
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Delivery time
on request
Inquire
O200.GR.F-GW1J.72NV/E026

Article no.: 11210291

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 8 … 13.5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Delivery time
on request
Inquire
O200.GR.F-GW1J.72NV/E026_H006

Article no.: 11212636

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 8 … 13.5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Delivery time
on request
Inquire
O200.RP-GW1J.72NV

Article no.: 11210277

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Delivery time
on request
Inquire
O200.RP-GW1J.72NV/H006

Article no.: 11212654

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Delivery time
on request
Inquire
O200.SP-GW1J.72NV

Article no.: 11210276

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Delivery time
immediately available
Inquire
O200.SP-GW1J.72NV/H006

Article no.: 11212658

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O300H.GL-GW1J.PVNV

Article no.: 11171769

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -10 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.GP-GW1J.PVNV

Article no.: 11157157

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.RL-GW1J.PVNV

Article no.: 11172814

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 5 m
Features
  • Pulsed red laser diode
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -10 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.RP.T-GW1J.PVNV

Article no.: 11157337

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 3.5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.SL-GW1J.PVNV

Article no.: 11179008

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -10 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.SP-GW1J.PVNV

Article no.: 11136904

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.SP.T-GW1J.PVNV

Article no.: 11136926

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.GP-GW1J.PVOV

Article no.: 11125102

Housing
  • 20.2 mm x 47.7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.RP.T-GW1J.PVOV

Article no.: 11157356

Housing
  • 20.2 mm x 47.7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 5.5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.SP-GW1J.PVOV

Article no.: 11125107

Housing
  • 20.2 mm x 47.7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.SP.T-GW1J.PVOV/B005

Article no.: 11136930

Housing
  • 20.2 mm x 47.7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire

Did not find what you were looking for?

To the top