• Image
  • Product name
  • Resolution
  • Housing
  • Sensing distance max.
  • Features
  • Availability
Push-pull / IO-Link
Reset filter

Filter by attributes

Product group

Scanning range

Light source

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Version

Image Product name Resolution Housing Sensing distance max. Features Availability
OT500.SL-GDGQJ.72F

Article no.: 11240054

Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 500 … 2500 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Push-pull
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Delivery time
immediately available
Inquire

Did not find what you were looking for?

To the top