• Image
  • Product name
  • Resolution
  • Housing
  • Sensing distance max.
  • Features

Filter by attributes

Product group

Scanning range

Light source

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Version

Image Product name Resolution Housing Sensing distance max. Features
O200.GP-GW1J.72CV

Article no.: 11210521

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Delivery time
immediately available
Inquire
O200.GP-GW1J.72CV/H006

Article no.: 11210572

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Delivery time
on request
Inquire
O200.GP-GW1J.72NV

Article no.: 11208513

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Delivery time
immediately available
Inquire
O200.GP-GW1J.72NV/H006

Article no.: 11212696

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Delivery time
immediately available
Inquire
O200.GR-GW1J.72CV/E026

Article no.: 11210544

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 15 … 72 mm
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Delivery time
immediately available
Inquire
O200.GR-GW1J.72CV/E026_H006

Article no.: 11210567

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 15 … 72 mm
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Delivery time
immediately available
Inquire
O200.GR-GW1J.72NV/E026

Article no.: 11210293

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 15 … 72 mm
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Delivery time
on request
Inquire
O200.GR-GW1J.72NV/E026_H006

Article no.: 11212635

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 15 … 72 mm
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Delivery time
on request
Inquire
O200.GR.F-GW1J.72CV/E026

Article no.: 11210545

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 8 … 13.5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Delivery time
immediately available
Inquire
O200.GR.F-GW1J.72CV/E026_H006

Article no.: 11210568

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 8 … 13.5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Delivery time
on request
Inquire
O200.GR.F-GW1J.72NV/E026

Article no.: 11210291

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 8 … 13.5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Delivery time
on request
Inquire
O200.GR.F-GW1J.72NV/E026_H006

Article no.: 11212636

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 8 … 13.5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Delivery time
on request
Inquire
O200.RP-GW1J.72CV

Article no.: 11210550

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.RP-GW1J.72CV/H006

Article no.: 11208515

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.RP-GW1J.72NV

Article no.: 11210277

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.RP-GW1J.72NV/H006

Article no.: 11212654

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-GW1J.72CV

Article no.: 11210554

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-GW1J.72CV/H006

Article no.: 11210573

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-GW1J.72NV

Article no.: 11210276

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-GW1J.72NV/H006

Article no.: 11212658

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top