• Image
  • Product name
  • Resolution
  • Housing
  • Sensing distance max.
  • Features
  • Availability
Diffuse sensors with intensity difference
Reset filter

Filter by attributes

Product group

Scanning range

Light source

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Image Product name Resolution Housing Sensing distance max. Features Availability
O300.ZL-GW1J.72CU

Article no.: 11176829

Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 10 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Delivery time
immediately available
Inquire
O300.ZL-GW1J.72N

Article no.: 11176840

Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 10 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top