• Image
  • Product name
  • Resolution
  • Housing
  • Sensing distance max.
  • Features
  • Availability
Retro-reflective sensors
Reset filter

Filter by attributes

Product group

Scanning range

Light source

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Version

Image Product name Resolution Housing Sensing distance max. Features Availability
O200.RP-GW1J.72CV

Article no.: 11210550

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Delivery time
immediately available
Inquire
O200.RP-GW1J.72CV/H006

Article no.: 11208515

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Delivery time
immediately available
Inquire
O200.RP-GW1J.72NV

Article no.: 11210277

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Delivery time
on request
Inquire
O200.RP-GW1J.72NV/H006

Article no.: 11212654

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Delivery time
on request
Inquire
O300.RL-GW1J.72CU

Article no.: 11172767

Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Delivery time
immediately available
Inquire
O300.RL-GW1J.72N

Article no.: 11172769

Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Delivery time
on request
Inquire
O300.RP.T-GW1J.72CU

Article no.: 11157331

Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 3.5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Delivery time
immediately available
Inquire
O300.RP.T-GW1J.72N

Article no.: 11157334

Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 3.5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Delivery time
on request
Inquire
O300H.RL-GW1J.PVCV

Article no.: 11172813

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 5 m
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 68/69K & proTect+
Delivery time
immediately available
Inquire
O300H.RL-GW1J.PVNV

Article no.: 11172814

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 5 m
Features
  • Pulsed red laser diode
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -10 … 60 °C
  • IP 68/69K & proTect+
Delivery time
on request
Inquire
O300H.RP.T-GW1J.PVCV

Article no.: 11157335

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 3.5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Delivery time
on request
Inquire
O300H.RP.T-GW1J.PVNV

Article no.: 11157337

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 3.5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Delivery time
on request
Inquire
O300W.RL-GW1J.PVN

Article no.: 11172815

Housing
  • 16.5 mm x 34.7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 5 m
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 68/69K & proTect+
Delivery time
on request
Inquire
O300W.RP.T-GW1J.PVN

Article no.: 11157338

Housing
  • 16.5 mm x 34.7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 3.5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Delivery time
immediately available
Inquire
O500.RP.T-GW1J.72CU

Article no.: 11157339

Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 5.5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Delivery time
on request
Inquire
O500.RP.T-GW1J.72O

Article no.: 11157351

Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 5.5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Delivery time
on request
Inquire
O500H.RP.T-GW1J.PVCV

Article no.: 11157354

Housing
  • 20.2 mm x 47.7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 5.5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Delivery time
immediately available
Inquire
O500H.RP.T-GW1J.PVOV

Article no.: 11157356

Housing
  • 20.2 mm x 47.7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 5.5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Delivery time
on request
Inquire
O500W.RP.T-GW1J.PVO

Article no.: 11157357

Housing
  • 20.2 mm x 47.2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 5.5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top