Functionality of electromagnetic flow sensors

Electromagnetic flow meters are based on the induction principle. Learn more about the design and functionality of flow sensors.

Mounting electromagnetic flow sensors

To ensure high measurement accuracy, some aspects, such as grounding, must be taken into account when installing and mounting flow meters. See the know-how section to find out in detail what needs to be observed.

Calibration at the factory – no subsequent calibration required

Calibration at the factory – no subsequent calibration required

Prior to delivery, all electromagnetic flow sensors are calibrated by an accredited calibration laboratory according to ISO 17036 (ACCREDIA certificate LAT237) and do not require calibration on location. You will receive the calibration certificate on paper and electronically upon delivery of the product.

BCP operating software

The flow sensor is configured via the Baumer Control Panel (BCP) operating and control software. The software allows user-friendly and easy access to all programmable functions of the flow meter. A mini USB cable is required for connecting the device to a PC. The following section contains information on what to observe prior to the configuration and how the software is structured.

The selected altAttribute does not exist!

All information at a glance with the CombiView display

The display of the CombiSeries allows uniform operation and process monitoring across the entire CombiSeries product range, including temperature, pressure, conductivity, and flow measurement. All required information is displayed in such a way that it can be seen at a single glance, even from a large distance. The display allows intuitive operation with a touch screen and two relay outputs for direct process control.

Wide selection of measuring tube linings

Wide selection of measuring tube linings

From drinking water to chemicals – the electromagnetic flow meters from Baumer offer a wide range of measuring tube linings (liner) for every medium. The correct choice of the ideal material depends on the medium, proportion of solids in the medium and process temperature. 

Save resources thanks to highly accurate measurements

Save resources thanks to precise measurement with maximum long-term stability

Resources are saved through the precise measurement of reporting, mixing, and dosing processes since they can be optimized and controlled with high precision. This reduces media waste to a minimum. Customized coreless air coils that cover the entire length of the measuring tube ensure a lasting, temperature-resistant magnetic field that achieves stable and reliable measurement results with an accuracy of up to 0.2%. 

No energy loss thanks to a continuous measuring tube

No energy loss thanks to a continuous measuring tube

The electromagnetic flow meters PF75 are highly precise and equipped with a continuous measuring tube without constriction or fittings, which prevents pressure loss in the system. This allows optimal pump performance without energy loss in the system. The special magnetic coil design results in high precision without having to reduce the measuring tube diameter to increase the flow velocity.

Magnetic inductive flow measurement

PF55S and CombiFlow PF75H/S

  • Efficient monitoring of the volume flow
  • Output of the flow velocity and temperature of the medium
  • Optionally with a display for easy process monitoring, even at a distance

Advantages:

  • 0.2% precision, independent of pressure, viscosity, temperature of the medium, and density
  • Reliable measuring in different media: from water to chemicals, and even liquids with suspended solids
  • Hygiene  and industrial version available
  • Independent of the flow direction
  • Maintenance-free – no movable parts
  • No pressure or energy loss
Flow sensors – Flow sensors for measuring the flow rate – Calorimetric flow measurement

Calorimetric flow measurement

FlexFlow PF20H/S

  • Efficient  monitoring of the flow velocity
  • Output of the temperature of the medium
  • IO-Link interface

Advantages:

  • Universally applicable for aqueous liquids, regardless of the viscosity and conductivity of the medium
  • Quick installation regardless of the direction or position
  • Hygiene  and industrial version available
  • Suitable for particularly small flow quantities from 10 cm/s
  • Maintenance-free – no movable parts
  • Limited pressure and energy loss

To the top